Sulfides
Zinc sulfide (14459)
pure, assay (ex Zn) min. 97%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 1314-98-3
Physical Properties
- Density
- 4 g/cm3 20 °C
- Solubility in Water
- Practically Insoluble
- Color
- Colorless
- Melting Point/Range
- 1,180 °C
- Vapor Pressure
- Negligible
- pH
- Aqueous extract neutral
- Odor
- Odorless
- Boiling Point/Range
- No data available
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- With acids hydrogen sulphide is produced
- Thermal Decomposition
- Stable under recommended storage conditions.
International Transportation
- Harmonized System Code
- 2835295100
General Information
- CAS Number
- 1314-98-3
Physical Properties
- Density
- 4 g/cm3 20 °C
- Solubility in Water
- Practically Insoluble
- Color
- Colorless
- Melting Point/Range
- 1,180 °C
- Vapor Pressure
- Negligible
- pH
- Aqueous extract neutral
- Odor
- Odorless
- Boiling Point/Range
- No data available
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- With acids hydrogen sulphide is produced
- Thermal Decomposition
- Stable under recommended storage conditions.
International Transportation
- Harmonized System Code
- 2835295100
- CAS Number : 1314-98-3
- Density : 4 g/cm3 20 °C
- Solubility in Water : Practically Insoluble
- Color : Colorless
- Melting Point/Range : 1,180 °C
- Vapor Pressure : Negligible
- pH : Aqueous extract neutral
- Odor : Odorless
- Boiling Point/Range : No data available
- Physical Form : Crystalline powder
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Incompatible Materials : With acids hydrogen sulphide is produced
- Thermal Decomposition : Stable under recommended storage conditions.
- Harmonized System Code : 2835295100
Property
Value
assay (ex Zn)
Min. 97 %
loss on drying (105°C)
Max. 0.3 %
barium (Ba)
Max. 1.5 %
calcium (Ca)
Max. 0.02 %
cobalt (Co)
Max. 0.05 %
iron (Fe)
Max. 0.01 %
magnesium (Mg)
Max. 0.05 %