Sulfates
Copper(II) sulfate solution (12896)
DIN 50972, source of copper ion for electroplating, assay of CuSO4 13.0 - 13.2%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Synonyms
- Cupric sulfate standard
- CAS Number
- 7758-98-7
- EC Number
- 231-847-6
Physical Properties
- Physical Form
- Liquid
- pH
- No data available
- Melting Point/Range
- No data available
- Flashpoint
- Not applicable
General Information
- Synonyms
- Cupric sulfate standard
- CAS Number
- 7758-98-7
- EC Number
- 231-847-6
Physical Properties
- Physical Form
- Liquid
- pH
- No data available
- Melting Point/Range
- No data available
- Flashpoint
- Not applicable
- Synonyms : Cupric sulfate standard
- CAS Number : 7758-98-7
- EC Number : 231-847-6
- Physical Form : Liquid
- pH : No data available
- Melting Point/Range : No data available
- Flashpoint : Not applicable
Property
Value
assay of CuSO4
13.0 - 13.2 %
assay of Cu
5.18 - 5.26 %
water insoluble matter
Max. 0.005 %
density (20°C)
1.14 - 1.15 g/ml
free acid (as H2SO4)
Max. 0.1 %
pH (20 °C)
2.5 - 4
arsenic (As)
Max. 0.0005 %
calcium (Ca)
Max. 0.001 %
cadmium (Cd)
Max. 0.0005 %
cobalt (Co)
Max. 0.0005 %
iron (Fe)
Max. 0.001 %
sodium (Na)
Max. 0.001 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.001 %
zinc (Zn)
Max. 0.0005 %
chloride (Cl)
Max. 0.0005 %