Phosphates
tri-Sodium phosphate dodecahydrate (04278)
extra pure, assay min. 94%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
- CAS Number
- 7601-54-9
Physical Properties
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- pH
- 11 20 °C
- Color
- Colorless
Safety Information
- Flammability
- The product is not flammable.
- Incompatible Materials
- No information available
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- 75 °C
International Transportation
- Harmonized System Code
- 28352930
General Information
- Application
- Industrial
- CAS Number
- 7601-54-9
Physical Properties
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- pH
- 11 20 °C
- Color
- Colorless
Safety Information
- Flammability
- The product is not flammable.
- Incompatible Materials
- No information available
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- 75 °C
International Transportation
- Harmonized System Code
- 28352930
- Application : Industrial
- CAS Number : 7601-54-9
- Odor : Odorless
- Physical Form : Crystalline powder
- Solubility in Water : 20 °C
- pH : 11 20 °C
- Color : Colorless
- Flammability : The product is not flammable.
- Incompatible Materials : No information available
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : 75 °C
- Harmonized System Code : 28352930
Property
Value
assay
Min. 94 %
loss on ignition (800°C)
Max. 7 %
iron (Fe)
Max. 0.002 %
heavy metals (as Pb)
Max. 0.002 %
chloride (Cl)
Max. 0.02 %
sulfate (SO4)
Max. 0.02 %