Phosphates
Sodium phosphite dibasic pentahydrate (04283)
assay min. 98%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Linear Formula
- Na2PO3
- Molar Mass
- 216 g/mol
- CAS Number
- 13517-23-2
Physical Properties
- Boiling Point/Range
- Not applicable
- Odor
- Odorless
- Color
- Colorless
- Physical Form
- Crystalline powder
- Melting Point/Range
- No data available
- pH
- 8.2 (20 °C)
Safety Information
- Flammability
- No data available
- Thermal Decomposition
- 200 °C
- Incompatible Materials
- Oxidizing agents
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2835100000
General Information
- Linear Formula
- Na2PO3
- Molar Mass
- 216 g/mol
- CAS Number
- 13517-23-2
Physical Properties
- Boiling Point/Range
- Not applicable
- Odor
- Odorless
- Color
- Colorless
- Physical Form
- Crystalline powder
- Melting Point/Range
- No data available
- pH
- 8.2 (20 °C)
Safety Information
- Flammability
- No data available
- Thermal Decomposition
- 200 °C
- Incompatible Materials
- Oxidizing agents
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2835100000
- Linear Formula : Na2PO3
- Molar Mass : 216 g/mol
- CAS Number : 13517-23-2
- Boiling Point/Range : Not applicable
- Odor : Odorless
- Color : Colorless
- Physical Form : Crystalline powder
- Melting Point/Range : No data available
- pH : 8.2 (20 °C)
- Flammability : No data available
- Thermal Decomposition : 200 °C
- Incompatible Materials : Oxidizing agents
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2835100000
Product Number
SKUs
Image
SKU
Description
10185667
SODIUM PHOSPHITE-5-HYDRATE 50,0KK
Image
SKU
Description
10185667
SODIUM PHOSPHITE-5-HYDRATE 50,0KK
Property
Value
assay
Min. 98 %
iron (Fe)
Max. 0.001 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.005 %