Phosphates
Calcium phosphate tribasic (04238)
extra pure, meets analytical specification of Ph. Eur., BP, FCC, E 341, assay of Ca 35 - 40%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- Linear Formula
- [Ca5(OH)(PO4)3]x
- CAS Number
- 12167-74-7
- Grade
- Extra pure
Physical Properties
- Melting Point/Range
- 1,700 °C
- Odor
- Odorless
- Density
- No data available
- pH
- 5 to 8 at 100 g/l (20 °C) Aqueous extract
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Powder
- Color
- White
- Boiling Point/Range
- No data available
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- FCC
- E341
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable
- Incompatible Materials
- None
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 28352600
General Information
- Linear Formula
- [Ca5(OH)(PO4)3]x
- CAS Number
- 12167-74-7
- Grade
- Extra pure
Physical Properties
- Melting Point/Range
- 1,700 °C
- Odor
- Odorless
- Density
- No data available
- pH
- 5 to 8 at 100 g/l (20 °C) Aqueous extract
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Powder
- Color
- White
- Boiling Point/Range
- No data available
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- FCC
- E341
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable
- Incompatible Materials
- None
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 28352600
- Linear Formula : [Ca5(OH)(PO4)3]x
- CAS Number : 12167-74-7
- Grade : Extra pure
- Melting Point/Range : 1,700 °C
- Odor : Odorless
- Density : No data available
- pH : 5 to 8 at 100 g/l (20 °C) Aqueous extract
- Vapor Pressure : No data available hectopascal
- Physical Form : Powder
- Color : White
- Boiling Point/Range : No data available
- Specifications Met : Ph. Eur.|BP|FCC|E341
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable
- Incompatible Materials : None
- Self Ignition : Not auto-flammable
- Thermal Decomposition : No decomposition if used as directed
- Harmonized System Code : 28352600
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
assay of Ca
35 - 40 %
assay (calc. to ignited substance)
Min. 90 %
loss on ignition (800°C)
Max. 8.0 %
insoluble in HCl
Max. 0.2 %
aluminium (Al)
Max. 150 ppm
arsenic (As)
Max. 1 ppm
cadmium (Cd)
Max. 1 ppm
copper (Cu)
Max. 0.002 %
iron (Fe)
Max. 400 ppm
mercury (Hg)
Max. 1 ppm
lead (Pb)
Max. 1 ppm
zinc (Zn)
Max. 0.002 %
heavy metals (as Pb)
Max. 10 ppm
chloride (Cl)
Max. 0.15 %
fluoride (F)
Max. 50 ppm
sulfate (SO4)
Max. 0.5 %
residual solvents
complying