Oxides
Magnesium hydroxide carbonate (13117)
light,powder, extra pure, meets analytical specification of Ph. Eur., BP, E 504, assay of Mg (as MgO) 40.0 - 45.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Application
- Oral Care
- Personal Care
- Linear Formula
- C4Mg4O12 · H2MgO2 · xH2O
- Typical Uses
- Dentistry
- Deodorants
- Roll-on
- CAS Number
- 39409-82-0
- Molar Mass
- 84.31 g/mol
- Grade
- Extra pure
- Performance Function
- Implants
- Anti-Perspirant
Physical Properties
- Vapor Pressure
- Negligible hectopascal
- Boiling Point/Range
- No data available
- Color
- White
- Odor
- Odorless
- pH
- Alkaline
- Physical Form
- Crystalline powder
- Density
- 2.16 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Flashpoint
- Not applicable
- Partition Coefficient
- No data available
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- E504
Safety Information
- Thermal Decomposition
- 700 °C
- Flammability
- The product is not flammable
- Incompatible Materials
- Acids
- Strong oxidizing agents
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Harmonized System Code
- 2836995000
General Information
- Application
- Oral Care
- Personal Care
- Linear Formula
- C4Mg4O12 · H2MgO2 · xH2O
- Typical Uses
- Dentistry
- Deodorants
- Roll-on
- CAS Number
- 39409-82-0
- Molar Mass
- 84.31 g/mol
- Grade
- Extra pure
- Performance Function
- Implants
- Anti-Perspirant
Physical Properties
- Vapor Pressure
- Negligible hectopascal
- Boiling Point/Range
- No data available
- Color
- White
- Odor
- Odorless
- pH
- Alkaline
- Physical Form
- Crystalline powder
- Density
- 2.16 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Flashpoint
- Not applicable
- Partition Coefficient
- No data available
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- E504
Safety Information
- Thermal Decomposition
- 700 °C
- Flammability
- The product is not flammable
- Incompatible Materials
- Acids
- Strong oxidizing agents
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Harmonized System Code
- 2836995000
- Application : Oral Care|Personal Care
- Linear Formula : C4Mg4O12 · H2MgO2 · xH2O
- Typical Uses : Dentistry|Deodorants|Roll-on
- CAS Number : 39409-82-0
- Molar Mass : 84.31 g/mol
- Grade : Extra pure
- Vapor Pressure : Negligible hectopascal
- Boiling Point/Range : No data available
- Color : White
- Odor : Odorless
- pH : Alkaline
- Physical Form : Crystalline powder
- Density : 2.16 g/cm3 (20 °C)
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Partition Coefficient : No data available
- Specifications Met : Ph. Eur.|BP|E504
- Thermal Decomposition : 700 °C
- Flammability : The product is not flammable
- Incompatible Materials : Acids|Strong oxidizing agents
- Chemical Stability : Stable under recommended storage conditions
- Harmonized System Code : 2836995000
- Performance Function : Implants|Anti-Perspirant
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Property
Value
assay of Mg (as MgO)
40.0 - 45.0 %
in water soluble matter
Max. 1.0 %
insoluble in acetic acid
Max. 0.05 %
arsenic (As)
Max. 1 ppm
calcium (Ca)
Max. 0.4 %
copper (Cu)
Max. 0.001 %
iron (Fe)
Max. 200 ppm
mercury (Hg)
Max. 1 ppm
lead (Pb)
Max. 2 ppm
zinc (Zn)
Max. 0.001 %
heavy metals (as Pb)
Max. 10 ppm
chloride (Cl)
Max. 300 ppm
sulfate (SO4)
Max. 0.2 %
residual solvents
complying
appearance of the solution
complying