Fluorides
Tin(II) tetrafluoroborate solution (01572)
50 wt. % in water, standard, assay of tin 20.1 - 20.5%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- CAS Number
- 16872-11-0
- Application
- E-Plating Chemistries
- Linear Formula
- Sn(BF4)2
Physical Properties
- Color
- Colorless
- Melting Point/Range
- No data available
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Odor
- Odorless
- pH
- 0.1 (20 °C)
- Density
- 1.600 g/cm3 (20 °C)
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Strong acids
- Oxidizers
- Nitrates
- In contact with metals
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- Harmonized System Code
- 38249950
- UN Number
- 3264
General Information
- CAS Number
- 16872-11-0
- Application
- E-Plating Chemistries
- Linear Formula
- Sn(BF4)2
Physical Properties
- Color
- Colorless
- Melting Point/Range
- No data available
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Odor
- Odorless
- pH
- 0.1 (20 °C)
- Density
- 1.600 g/cm3 (20 °C)
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Strong acids
- Oxidizers
- Nitrates
- In contact with metals
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- Harmonized System Code
- 38249950
- UN Number
- 3264
- CAS Number : 16872-11-0
- Application : E-Plating Chemistries
- Linear Formula : Sn(BF4)2
- Color : Colorless
- Melting Point/Range : No data available
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Odor : Odorless
- pH : 0.1 (20 °C)
- Density : 1.600 g/cm3 (20 °C)
- Corrosivity : Corrosive to metals
- Incompatible Materials : Strong acids|Oxidizers|Nitrates|In contact with metals
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions
- Chemical Class : 8
- Packing Group : III
- Harmonized System Code : 38249950
- UN Number : 3264
Property
Value
assay of tin
20.1 - 20.5 %
assay of tin(IV)
Max. 0.8 %
free tetrafluoroboric acid (HBF4)
1 - 3 %
cobalt (Co)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.005 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.01 %
zinc (Zn)
Max. 0.0005 %
chloride (Cl)
Max. 0.002 %
sulfate (SO4)
Max. 0.03 %