Fluorides
Tin(II) fluoride (01160)
cGMP Certified, extra pure, meets analytical specification of USP, assay of Sn(II)+ (calc.to dried subst.) min. 71.2%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.
- Quality Control
- cGMP and HACCP
- Ease of handling
- Packaging expertise for free flowing materials
- Excellence in chemistry
- Strong adherence to high purity product standards
Specifications
General Information
- Synonyms
- Tin(II) fluoride, Stannous fluoride, Tin difluoride
- Linear Formula
- SnF2 (GMP)
- CAS Number
- 7783-47-3
- Application
- Oral Care
- Molar Mass
- 156.71 g/mol
- Grade
- Extra pure
- Typical Uses
- Toothpaste
- Dentistry
- Mouthwash
- Performance Function
- Anti-gingivitis
- Anti-halitosis
- Anti-cavity
Physical Properties
- Melting Point/Range
- 213 to 215 °C
- pH
- 2.8 to 3.5 at 40 g/l (25 °C)
- Chemical Composition
- Substance
- Partition Coefficient
- No data available
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- 850 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Color
- Colorless
- Formula
- AlF₃ aq
- Flashpoint
- Not applicable
- Density
- 4.57 g/cm3 (25 °C)
- Solubility
- No data available
- Odor
- Odorless
Standards & Approvals
- Specifications Met
- cGMP
- Ph. Eur.
- BP
- USP
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under normal conditions.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Incompatible with oxidizing agents, Strong oxidizing agents, Chlorine
- Self Ignition
- Not applicable
- Flammability
- Not flammable
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Packing Group
- III
- Chemical Class
- 8
- UN Number
- 2923
- Sub Class 1
- 6.1
- Harmonized System Code
- 2826199000
General Information
- Synonyms
- Tin(II) fluoride, Stannous fluoride, Tin difluoride
- Linear Formula
- SnF2 (GMP)
- CAS Number
- 7783-47-3
- Application
- Oral Care
- Molar Mass
- 156.71 g/mol
- Grade
- Extra pure
- Typical Uses
- Toothpaste
- Dentistry
- Mouthwash
- Performance Function
- Anti-gingivitis
- Anti-halitosis
- Anti-cavity
Physical Properties
- Melting Point/Range
- 213 to 215 °C
- pH
- 2.8 to 3.5 at 40 g/l (25 °C)
- Chemical Composition
- Substance
- Partition Coefficient
- No data available
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- 850 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Color
- Colorless
- Formula
- AlF₃ aq
- Flashpoint
- Not applicable
- Density
- 4.57 g/cm3 (25 °C)
- Solubility
- No data available
- Odor
- Odorless
Standards & Approvals
- Specifications Met
- cGMP
- Ph. Eur.
- BP
- USP
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under normal conditions.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Incompatible with oxidizing agents, Strong oxidizing agents, Chlorine
- Self Ignition
- Not applicable
- Flammability
- Not flammable
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Packing Group
- III
- Chemical Class
- 8
- UN Number
- 2923
- Sub Class 1
- 6.1
- Harmonized System Code
- 2826199000
- Synonyms : Tin(II) fluoride, Stannous fluoride, Tin difluoride
- Linear Formula : SnF2 (GMP)
- CAS Number : 7783-47-3
- Application : Oral Care
- Molar Mass : 156.71 g/mol
- Grade : Extra pure
- Typical Uses : Toothpaste|Dentistry|Mouthwash
- Melting Point/Range : 213 to 215 °C
- pH : 2.8 to 3.5 at 40 g/l (25 °C)
- Chemical Composition : Substance
- Partition Coefficient : No data available
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : 850 °C (1,013 hPa)
- Physical Form : Crystalline powder
- Color : Colorless
- Formula : AlF₃ aq
- Flashpoint : Not applicable
- Density : 4.57 g/cm3 (25 °C)
- Solubility : No data available
- Odor : Odorless
- Specifications Met : cGMP|Ph. Eur.|BP|USP
- Chemical Stability : No decomposition if stored and applied as directed. Stable under normal conditions.
- Ignition Temperature : Not applicable
- Incompatible Materials : With strong mineral acids hydrogen fluoride is produced, Incompatible with oxidizing agents, Strong oxidizing agents, Chlorine
- Self Ignition : Not applicable
- Flammability : Not flammable
- Corrosivity : Corrosive to metals
- Thermal Decomposition : No decomposition if used as directed.
- Packing Group : III
- Chemical Class : 8
- UN Number : 2923
- Sub Class 1 : 6.1
- Harmonized System Code : 2826199000
- Performance Function : Anti-gingivitis|Anti-halitosis|Anti-cavity
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Product Number
SKUs
Image
SKU
Description
10185148
TIN(II) FLUORIDE 20,0KFT
10185149
TIN(II) FLUORIDE 20,0KPT
Image
SKU
Description
10185148
TIN(II) FLUORIDE 20,0KFT
10185149
TIN(II) FLUORIDE 20,0KPT
Property
Value
appearance
complying
identity A
complying
identity B
complying
identity C
complying
assay of Sn(II)+ calc.to dried subst.
Min. 71.2 %
assay of fluor(F) calc.to dried subst.
22.3 - 25.5 %
loss on drying (105°C, 4 h)
Max. 0.5 %
pH (0,4 %, 25 °C)
2.8 - 3.5
water insoluble matter
Max. 0.2 %
arsenic (As)
Max. 0.0005 %
boron (B)
0 - 0.1 %
lead (Pb)
Max. 0.005 %
antimony (Sb)
Max. 0.005 %