Chlorides
Iron(III) chloride (12321)
anhydrous, assay min. 98%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
- CAS Number
- 7705-08-0
- Synonyms
- Ferric chloride, Iron trichloride, Molysite
- Molar Mass
- 162.2 g/mol
Physical Properties
- Odor
- Stinging
- pH
- 1.0 at 200 g/l 20 °C
- Solubility in Water
- 20 °C
- Color
- Black to Green
- Density
- 2.9 g/cm3 20 °C
- Melting Point/Range
- 315 °C
- Physical Form
- Crystalline powder
- Vapor Pressure
- 1 mbar 20 °C
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Strong bases, Alkali metals, Metals
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- > 200 °C
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1773
- Packing Group
- III
- Chemical Class
- 8
- Harmonized System Code
- 2827395500
General Information
- Application
- Industrial
- CAS Number
- 7705-08-0
- Synonyms
- Ferric chloride, Iron trichloride, Molysite
- Molar Mass
- 162.2 g/mol
Physical Properties
- Odor
- Stinging
- pH
- 1.0 at 200 g/l 20 °C
- Solubility in Water
- 20 °C
- Color
- Black to Green
- Density
- 2.9 g/cm3 20 °C
- Melting Point/Range
- 315 °C
- Physical Form
- Crystalline powder
- Vapor Pressure
- 1 mbar 20 °C
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Strong bases, Alkali metals, Metals
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- > 200 °C
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
International Transportation
- UN Number
- 1773
- Packing Group
- III
- Chemical Class
- 8
- Harmonized System Code
- 2827395500
- Application : Industrial
- CAS Number : 7705-08-0
- Synonyms : Ferric chloride, Iron trichloride, Molysite
- Molar Mass : 162.2 g/mol
- Odor : Stinging
- pH : 1.0 at 200 g/l 20 °C
- Solubility in Water : 20 °C
- Color : Black to Green
- Density : 2.9 g/cm3 20 °C
- Melting Point/Range : 315 °C
- Physical Form : Crystalline powder
- Vapor Pressure : 1 mbar 20 °C
- Incompatible Materials : Strong oxidizing agents, Strong bases, Alkali metals, Metals
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : > 200 °C
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- UN Number : 1773
- Packing Group : III
- Chemical Class : 8
- Harmonized System Code : 2827395500
Image
SKU
Description
10240879
IRON(III) CHLORIDE ANHYDROUS 200,KBL
Property
Value
identity
complying
assay
Min. 98 %
arsenic (As)
Max. 0.002 %
copper (Cu)
Max. 0.1 %
manganese (Mn)
Max. 0.3 %
nickel (Ni)
Max. 0.05 %
lead (Pb)
Max. 0.02 %
zinc (Zn)
Max. 0.1 %
water insoluble matter
Max. 1 %
iron (Fe 2+)
Max. 0.2 %