Cyanides & Cyano Complexes
Potassium hexacyanoferrate(II) trihydrate (31254)
puriss. p.a., ACS reagent, reag. ISO, reag. Ph. Eur., assay min. 99%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- CAS Number
- 14459-95-1
- Linear Formula
- K4[Fe(CN)6] · 3H2O
- Molar Mass
- 422.39 g/mol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Yellow
- Density
- 1.85 g/cm3 (20 °C)
- Melting Point/Range
- Elimination of water of crystallisation, 70 °C
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Incompatible Materials
- Strong acids, Strong oxidizing agents
- Thermal Decomposition
- 60 °C
International Transportation
- Harmonized System Code
- 2837201000
General Information
- CAS Number
- 14459-95-1
- Linear Formula
- K4[Fe(CN)6] · 3H2O
- Molar Mass
- 422.39 g/mol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Yellow
- Density
- 1.85 g/cm3 (20 °C)
- Melting Point/Range
- Elimination of water of crystallisation, 70 °C
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Incompatible Materials
- Strong acids, Strong oxidizing agents
- Thermal Decomposition
- 60 °C
International Transportation
- Harmonized System Code
- 2837201000
- Linear Formula : K4[Fe(CN)6] · 3H2O
- Molar Mass : 422.39 g/mol
- CAS Number : 14459-95-1
- Odor : Odorless
- Melting Point/Range : Elimination of water of crystallisation, 70 °C
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Density : 1.85 g/cm3 (20 °C)
- Color : Yellow
- Incompatible Materials : Strong acids, Strong oxidizing agents
- Thermal Decomposition : 60 °C
- Chemical Stability : Stable under recommended storage conditions
- Flammability : The product is not flammable
- Harmonized System Code : 2837201000