Carbonate Salts
Potassium carbonate (12611)
granulated, extra pure, meets analytical specification of Ph. Eur., BP, assay (calc. to the dried substance) 99 - 101%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Linear Formula
- K2CO3
- CAS Number
- 584-08-7
- Grade
- Extra pure
Physical Properties
- pH
- 11.6 (20 °C)
- Melting Point/Range
- 891 °C
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Density
- 2.43 g/cm3 (20 °C)
- Color
- White
- Odor
- Odorless
Safety Information
- Incompatible Materials
- Acids
- Thermal Decomposition
- No decomposition if used as directed.
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 28364000
General Information
- Linear Formula
- K2CO3
- CAS Number
- 584-08-7
- Grade
- Extra pure
Physical Properties
- pH
- 11.6 (20 °C)
- Melting Point/Range
- 891 °C
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Density
- 2.43 g/cm3 (20 °C)
- Color
- White
- Odor
- Odorless
Safety Information
- Incompatible Materials
- Acids
- Thermal Decomposition
- No decomposition if used as directed.
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 28364000
- Linear Formula : K2CO3
- CAS Number : 584-08-7
- Grade : Extra pure
- pH : 11.6 (20 °C)
- Melting Point/Range : 891 °C
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Density : 2.43 g/cm3 (20 °C)
- Color : White
- Odor : Odorless
- Incompatible Materials : Acids
- Thermal Decomposition : No decomposition if used as directed.
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Harmonized System Code : 28364000