Acetates
Zinc acetate dihydrate (25044)
extra pure, meets analytical specification of USP, E 650, assay 99.0 - 102.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- CAS Number
- 5970-45-6
- Linear Formula
- ZnAc
- Molar Mass
- 219.51 g/mol
- Grade
- Extra pure
Physical Properties
- pH
- 6.0 to 8.0 (20 °C)
- Physical Form
- Crystalline powder
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 100 °C
- Odor
- Vinegar-Like
- Color
- Grey
- Density
- 1.750 g/cm3 (20 °C)
Standards & Approvals
- Specifications Met
- USP
- E650
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Oxidizing agents
- Flammability
- This product is not easily inflammable.
International Transportation
- UN Number
- 3077
- Harmonized System Code
- 2915295000
- Chemical Class
- 9
- Packing Group
- III
General Information
- CAS Number
- 5970-45-6
- Linear Formula
- ZnAc
- Molar Mass
- 219.51 g/mol
- Grade
- Extra pure
Physical Properties
- pH
- 6.0 to 8.0 (20 °C)
- Physical Form
- Crystalline powder
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 100 °C
- Odor
- Vinegar-Like
- Color
- Grey
- Density
- 1.750 g/cm3 (20 °C)
Standards & Approvals
- Specifications Met
- USP
- E650
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Oxidizing agents
- Flammability
- This product is not easily inflammable.
International Transportation
- UN Number
- 3077
- Harmonized System Code
- 2915295000
- Chemical Class
- 9
- Packing Group
- III
- CAS Number : 5970-45-6
- Linear Formula : ZnAc
- Molar Mass : 219.51 g/mol
- Grade : Extra pure
- pH : 6.0 to 8.0 (20 °C)
- Physical Form : Crystalline powder
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 100 °C
- Odor : Vinegar-Like
- Color : Grey
- Density : 1.750 g/cm3 (20 °C)
- Specifications Met : USP|E650
- Chemical Stability : No decomposition if stored and applied as directed.
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Oxidizing agents
- Flammability : This product is not easily inflammable.
- UN Number : 3077
- Harmonized System Code : 2915295000
- Chemical Class : 9
- Packing Group : III
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Product Number
SKUs
Image
SKU
Description
10094353
ZINC ACETATE -2-HYDRATE, USP-25BOX
Image
SKU
Description
10094353
ZINC ACETATE -2-HYDRATE, USP-25BOX
Property
Value
assay
99.0 - 102.0 %
pH (5 %, 25 °C)
6.0 - 8.0
water insoluble matter
Max. 0.005 %
in CH3COOH insoluble matters
Max. 0.005 %
alkalis/earth alkalis
Max. 0.2 %
arsenic (As)
Max. 3 ppm
calcium (Ca)
Max. 0.005 %
cadmium (Cd)
Max. 5 ppm
iron (Fe)
Max. 50 ppm
potassium (K)
Max. 0.005 %
magnesium (Mg)
Max. 0.005 %
sodium (Na)
Max. 0.005 %
lead (Pb)
Max. 20 ppm
chloride (Cl)
Max. 50 ppm
sulfate (SO4)
Max. 100 ppm
organic volatile impurities (GC)
complying
residual solvents
complying