Acetates
Sodium acetate (25023)
powder, extra pure, assay min. 98%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
Others
- Linear Formula
- C2H3NaO2
- Molar Mass
- 82.03 g/mol
- CAS Number
- 127-09-3
- Grade
- Extra pure
- pH
- 7.5 to 9.2 at 50 g/l (20 °C)
- Melting Point/Range
- 324 °C
- Boiling Point/Range
- Decomposes on heating
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Density
- 1.45 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Incompatible Materials
- Strong acids and oxidizing agents
- Thermal Decomposition
- 400 °C
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- This product is not easily inflammable
- Harmonized System Code
- 29152900
Others
- Linear Formula
- C2H3NaO2
- Molar Mass
- 82.03 g/mol
- CAS Number
- 127-09-3
- Grade
- Extra pure
- pH
- 7.5 to 9.2 at 50 g/l (20 °C)
- Melting Point/Range
- 324 °C
- Boiling Point/Range
- Decomposes on heating
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Density
- 1.45 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Incompatible Materials
- Strong acids and oxidizing agents
- Thermal Decomposition
- 400 °C
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- This product is not easily inflammable
- Harmonized System Code
- 29152900
- Linear Formula : C2H3NaO2
- Molar Mass : 82.03 g/mol
- CAS Number : 127-09-3
- Grade : Extra pure
- pH : 7.5 to 9.2 at 50 g/l (20 °C)
- Melting Point/Range : 324 °C
- Boiling Point/Range : Decomposes on heating
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Density : 1.45 g/cm3 (20 °C)
- Color : Colorless
- Odor : Odorless
- Incompatible Materials : Strong acids and oxidizing agents
- Thermal Decomposition : 400 °C
- Chemical Stability : Stable under recommended storage conditions
- Flammability : This product is not easily inflammable
- Harmonized System Code : 29152900