Acetates
Cobalt(II) Acetate-4-Hydrate (12905)
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
General Information
- Application
- Industrial
- Application : Industrial
Property
Value
assay
Min. 99 %
iron (Fe)
Max. 0.01 %
lead (Pb)
Max. 0.001 %
nickel (Ni)
Max. 0.1 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.01 %