Acetates
Barium acetate (32326)
analytical reagent, catalyst precursor, assay 99 - 100%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Barium acetate is used as a mordant for printing textile fabrics, for drying paints and varnishes and in lubricating oil. In chemistry, it is used in the preparation of other acetates; and as a catalyst in organic synthesis.
Specifications
General Information
- Linear Formula
- BaAc
- CAS Number
- 543to80to6
- Application
- E-Catalyst
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- No data available
- Color
- Colorless
- Physical Form
- Solid
- pH
- 7.0 to 8.5 (20 °C)
- Odor
- Vinegar-Like
- Density
- 2.46 g/cm3 (20 °C)
Safety Information
- Flammability
- This product is not easily inflammable.
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Strong oxidizing agents, Acids
International Transportation
- Harmonized System Code
- 29152900
General Information
- Linear Formula
- BaAc
- CAS Number
- 543to80to6
- Application
- E-Catalyst
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- No data available
- Color
- Colorless
- Physical Form
- Solid
- pH
- 7.0 to 8.5 (20 °C)
- Odor
- Vinegar-Like
- Density
- 2.46 g/cm3 (20 °C)
Safety Information
- Flammability
- This product is not easily inflammable.
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Strong oxidizing agents, Acids
International Transportation
- Harmonized System Code
- 29152900
- Linear Formula : BaAc
- CAS Number : 543to80to6
- Application : E-Catalyst
- Boiling Point/Range : Decomposes on heating.
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : No data available
- Color : Colorless
- Physical Form : Solid
- pH : 7.0 to 8.5 (20 °C)
- Odor : Vinegar-Like
- Density : 2.46 g/cm3 (20 °C)
- Flammability : This product is not easily inflammable.
- Chemical Stability : Stable under recommended storage conditions.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Strong oxidizing agents, Acids
- Harmonized System Code : 29152900
Property
Value
assay
99 - 100 %
water insoluble matter
Max. 0.01 %
barium (as BaO)
59 - 61 %
cadmium (Cd)
Max. 2 ppm
calcium (Ca)
Max. 750 ppm
chromium (Cr)
Max. 2 ppm
iron (Fe)
Max. 5 ppm
mercury (Hg)
Max. 2 ppm
lead (Pb)
Max. 2 ppm
strontium (Sr)
Max. 500 ppm
zinc (Zn)
Max. 200 ppm
chloride (Cl)
Max. 30 ppm
nitrate (NO3)
Max. 100 ppm
substances not precipitat.by H2SO4 (as SO4)
Max. 1000 ppm
flowability
complying