Acids & Bases
Sodium 2-bromoethanesulfonate (63265)
assay (ex Br) min. 98%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Synonyms
- 2-Bromoethanesulfonic acid sodium salt
- CAS Number
- 4263-52-9
Physical Properties
- pH
- 3.5 20 °C Saturated solution
- Odor
- Odorless
- Color
- White
- Density
- No data available
- Vapor Pressure
- No data available
- Boiling Point/Range
- Decomposes on heating.
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Chemical Stability
- No decomposition if stored and applied as directed.
- Incompatible Materials
- None known
- Flammability
- No data available
- Thermal Decomposition
- Decomposes before melting, 282 °C
International Transportation
- Harmonized System Code
- 29049900
General Information
- Synonyms
- 2-Bromoethanesulfonic acid sodium salt
- CAS Number
- 4263-52-9
Physical Properties
- pH
- 3.5 20 °C Saturated solution
- Odor
- Odorless
- Color
- White
- Density
- No data available
- Vapor Pressure
- No data available
- Boiling Point/Range
- Decomposes on heating.
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Chemical Stability
- No decomposition if stored and applied as directed.
- Incompatible Materials
- None known
- Flammability
- No data available
- Thermal Decomposition
- Decomposes before melting, 282 °C
International Transportation
- Harmonized System Code
- 29049900
- Synonyms : 2-Bromoethanesulfonic acid sodium salt
- CAS Number : 4263-52-9
- pH : 3.5 20 °C Saturated solution
- Odor : Odorless
- Color : White
- Density : No data available
- Vapor Pressure : No data available
- Boiling Point/Range : Decomposes on heating.
- Physical Form : Crystalline powder
- Solubility in Water : 20 °C
- Self Ignition : Not auto-flammable
- Chemical Stability : No decomposition if stored and applied as directed.
- Incompatible Materials : None known
- Flammability : No data available
- Thermal Decomposition : Decomposes before melting, 282 °C
- Harmonized System Code : 29049900
Property
Value
assay (ex Br)
Min. 98 %
assay of NaBr
Max. 1 %
water (Karl Fischer)
Max. 0.5 %
iron (Fe)
Max. 0.00005 %
heavy metals (as Pb)
Max. 0.0001 %
residual solvents
complying