Acids & Bases
Methanesulfonic acid solution (15746)
Electroplating pH adjustment and accelerator, assay 50 - 51%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Property
Value
assay
50 - 51 %
chloride (Cl)
Max. 0.0003 %
sulfate (SO4)
Max. 0.5 %
bromo methane sulfonic acid
Max. 0.5 %