Plastics & Rubber
TLP-4020
Customized lubricant package for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.Use SDS Number 12215 to retrieve the safety data sheet using the SDS Finder.
Specifications
Others
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Improves Dimensional Stability
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Sample Products
- Yes
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Melting Point
- > 70 °C
- Acid Number
- 19.0 - 24.0
- Viscosity
- No data available
- Density
- No data available
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Concentration
- 30.00-60.00%
- CAS Number
- 1592-23-0
- Brand
- TLP
Others
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Improves Dimensional Stability
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Sample Products
- Yes
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Melting Point
- > 70 °C
- Acid Number
- 19.0 - 24.0
- Viscosity
- No data available
- Density
- No data available
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Concentration
- 30.00-60.00%
- CAS Number
- 1592-23-0
- Brand
- TLP
- Type : PVC
- Performance Function : Decreases Die Pressure|Improves Dimensional Stability|Improves External Lubrication|Improves Gloss|Improves Metal Release
- Product Family : Lubricant Blend
- Physical Form : Prill
- Application : Compounding|Fence|Film & Sheet|Profile-Cellular|Profile-Rigid|Siding
- Industry : Plastics & Rubber
- Melting Point : > 70 °C
- Acid Number : 19.0 - 24.0
- Viscosity : No data available
- Density : No data available
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Concentration : 30.00-60.00%
- CAS Number : 1592-23-0
- Brand : TLP
Data Sheet
Name
Description
File Size
Date
Size
TLP-4020, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 5 KB
9/7/2022
5 KB
Name
Description
File Size
Date
Size
TLP-4020, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
5 KB
9/7/2022
5 KB
Name
Description
File Size
Date
Size
TLP-4020, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
5 KB
9/7/2022