Plastics & Rubber
TLP-4015
Customized lubricant package for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.Use SDS Number 11206 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Improves Dimensional Stability
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- TLP
Properties
- Melting Point
- > 160 °C
- Acid Number
- 13.0 to 18.0
- Viscosity
- No data available
- Density
- 0.92 g/cm3
- Concentration
- 10.00-30.00%
- CAS Number
- 1592-23-0
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Improves Dimensional Stability
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- TLP
Properties
- Melting Point
- > 160 °C
- Acid Number
- 13.0 to 18.0
- Viscosity
- No data available
- Density
- 0.92 g/cm3
- Concentration
- 10.00-30.00%
- CAS Number
- 1592-23-0
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Type : PVC
- Performance Function : Decreases Die Pressure|Improves Dimensional Stability|Improves External Lubrication|Improves Gloss|Improves Metal Release
- Product Family : Lubricant Blend
- Physical Form : Prill
- Application : Compounding|Fence|Film & Sheet|Profile-Cellular|Profile-Rigid|Siding
- Industry : Plastics & Rubber
- Melting Point : > 160 °C
- Acid Number : 13.0 to 18.0
- Viscosity : No data available
- Density : 0.92 g/cm3
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Concentration : 10.00-30.00%
- CAS Number : 1592-23-0
- Brand : TLP
Data Sheet
Name
Description
File Size
Date
Size
TLP-4015, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 5 KB
9/7/2022
5 KB
Name
Description
File Size
Date
Size
TLP-4015, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
5 KB
9/7/2022
5 KB
Name
Description
File Size
Date
Size
TLP-4015, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
5 KB
9/7/2022