/content/industrial/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Plastics & Rubber

TLP-2020

Customized lubricant package for rigid PVC

Overview
Request Free Samples
A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.Use SDS Number 12256 to retrieve the safety data sheet using the SDS Finder. 
Specifications

General Information

  • Application
    • Fence
    • Siding
    • Compounding
    • Pipe
  • Performance Function
    • Improves External Lubrication
    • Decreases Die Pressure
    • Improves Metal Release
  • Type
    • PVC
  • Product Family
    • Lubricant Blend
  • Physical Form
    • Prill
  • Industry
    • Plastics & Rubber
  • Brand
    • TLP

Properties

  • Acid Number
    • 9
  • Density
    • 0.92 g/cm3
  • Melting Point
    • > 70 °C
  • CAS Number
    • 1592-23-0
  • Concentration
    • 15.00-35.00%

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Fence
    • Siding
    • Compounding
    • Pipe
  • Performance Function
    • Improves External Lubrication
    • Decreases Die Pressure
    • Improves Metal Release
  • Type
    • PVC
  • Product Family
    • Lubricant Blend
  • Physical Form
    • Prill
  • Industry
    • Plastics & Rubber
  • Brand
    • TLP

Properties

  • Acid Number
    • 9
  • Density
    • 0.92 g/cm3
  • Melting Point
    • > 70 °C
  • CAS Number
    • 1592-23-0
  • Concentration
    • 15.00-35.00%

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes
  • Type : PVC
  • Application : Fence|Siding|Compounding|Pipe
  • Performance Function : Improves External Lubrication|Decreases Die Pressure|Improves Metal Release
  • Product Family : Lubricant Blend
  • Physical Form : Prill
  • Industry : Plastics & Rubber
  • Acid Number : 9
  • Density : 0.92 g/cm3
  • Melting Point : > 70 °C
  • FDA Direct Food Additives Approval* : No
  • FDA Indirect Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : Yes
  • Sample Products : Yes
  • Brand : TLP
  • CAS Number : 1592-23-0
  • Concentration : 15.00-35.00%
Data Sheet
Name
Description
File Size
Date
Size
TLP-2020, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 5 KB
9/7/2022
5 KB
Name
Description
File Size
Date
Size
TLP-2020, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
5 KB
9/7/2022
5 KB
Name
Description
File Size
Date
Size
TLP-2020, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
5 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
alt
10635993
TLP-2020, 1500 lb, BBG
Image
SKU
Description
alt
10635993
TLP-2020, 1500 lb, BBG
$('body').append(` `);