Plastics & Rubber
Rheolub® RL-830
Lubricant system for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A fatty acid ester lubricant with excellent control of melt temperatures and enhanced melt flow.
Specifications
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Improves External Lubrication
- Improves Metal Release
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Improves External Lubrication
- Improves Metal Release
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Type : PVC
- Performance Function : Decreases Die Pressure|Improves External Lubrication|Improves Metal Release
- Product Family : Lubricant Blend
- Physical Form : Prill
- Application : Compounding|Fence|Film & Sheet|Profile-Cellular|Profile-Rigid|Siding
- Industry : Plastics & Rubber
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : Rheolub®
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-830, A fatty acid ester lubricant with excellent control of melt temperatures and enhanced melt flow.
application/pdf 4.98 KB
9/7/2022
4.98 KB
Name
Description
File Size
Date
Size
Rheolub® RL-830, A fatty acid ester lubricant with excellent control of melt temperatures and enhanced melt flow.
4.98 KB
9/7/2022
4.98 KB
Name
Description
File Size
Date
Size
Rheolub® RL-830, A fatty acid ester lubricant with excellent control of melt temperatures and enhanced melt flow.
4.98 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10294217
RL-830, 55 lb, BAG
Image
SKU
Description
10294217
RL-830, 55 lb, BAG