Plastics & Rubber
Rheolub® RL-315
Lubricant system for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
Specifications
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Pipe
- Profile-Cellular
- Profile-Rigid
- Siding
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Decreases Die Pressure
- Fusion Time Delay
- Improves External Lubrication
- Improves Metal Release
- Lowers Melt Temperature
- Physical Form
- Prill
- Product Family
- RL Series
- Type
- PVC
- Wax Blend
Properties
- Acid Number
- 1.6
- Hide Drop Point
- No
- Viscosity
- 165 at 210 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Pipe
- Profile-Cellular
- Profile-Rigid
- Siding
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Decreases Die Pressure
- Fusion Time Delay
- Improves External Lubrication
- Improves Metal Release
- Lowers Melt Temperature
- Physical Form
- Prill
- Product Family
- RL Series
- Type
- PVC
- Wax Blend
Properties
- Acid Number
- 1.6
- Hide Drop Point
- No
- Viscosity
- 165 at 210 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Type : PVC|Wax Blend
- Performance Function : Decreases Die Pressure|Fusion Time Delay|Improves External Lubrication|Improves Metal Release|Lowers Melt Temperature
- Product Family : RL Series
- Physical Form : Prill
- Application : Compounding|Fence|Film & Sheet|Pipe|Profile-Cellular|Profile-Rigid|Siding
- Industry : Plastics & Rubber
- Hide Drop Point : No
- Acid Number : 1.6
- Viscosity : 165 at 210 °C
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Brand : RHEOCHEM®
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-315, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
application/pdf 10.31 KB
10/31/2023
10.31 KB
Name
Description
File Size
Date
Size
Rheolub® RL-315, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
10.31 KB
10/31/2023
10.31 KB
Name
Description
File Size
Date
Size
Rheolub® RL-315, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
10.31 KB
10/31/2023
Product Number
Image
SKU
Description
10294176
RL-315, 1800 lb, BBG
10294180
RL-315, 1500 lb, BBG, S
10294181
RL-315, 1800 lb, BBG, S
10294438
RL-315, 1800 lb, BBG, S PREM
Image
SKU
Description
10294176
RL-315, 1800 lb, BBG
10294180
RL-315, 1500 lb, BBG, S
10294181
RL-315, 1800 lb, BBG, S
10294438
RL-315, 1800 lb, BBG, S PREM