Plastics & Rubber
Rheolub® RL-165 Code 010
High performance paraffin wax
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A high performance external paraffin lubricant for rigid PVC compounds.
Specifications
Others
- Sample Products
- Yes
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Acid Number
- N/A
- Viscosity
- 160 at 210 °C
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
- Brand
- Rheolub®
Others
- Sample Products
- Yes
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Acid Number
- N/A
- Viscosity
- 160 at 210 °C
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
- Brand
- Rheolub®
- Product Family : Lubricant Blend
- Physical Form : Prill
- Industry : Plastics & Rubber
- Acid Number : N/A
- Viscosity : 160 at 210 °C
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Brand : Rheolub®
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-165 Code 010, A high performance paraffin wax for high shear applications.
application/pdf 5.01 KB
9/7/2022
5.01 KB
Name
Description
File Size
Date
Size
Rheolub® RL-165 Code 010, A high performance paraffin wax for high shear applications.
5.01 KB
9/7/2022
5.01 KB
Name
Description
File Size
Date
Size
Rheolub® RL-165 Code 010, A high performance paraffin wax for high shear applications.
5.01 KB
9/7/2022