Plastics & Rubber
FLP-3560
Lubricant system for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Lubricant systems designed for use in highly filled rigid PVC compounds.Use SDS Number 11469 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Performance Function
- Decreases Die Pressure
- Filler-Pigment Dispersion
- Fusion Time Speeds
- Improves External Lubrication
- Improves Extrusion Output
- Improves Metal Release
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- FLP
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Performance Function
- Decreases Die Pressure
- Filler-Pigment Dispersion
- Fusion Time Speeds
- Improves External Lubrication
- Improves Extrusion Output
- Improves Metal Release
- Type
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- FLP
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Type : PVC
- Performance Function : Decreases Die Pressure|Filler-Pigment Dispersion|Fusion Time Speeds|Improves External Lubrication|Improves Extrusion Output|Improves Metal Release
- Product Family : Lubricant Blend
- Physical Form : Prill
- Industry : Plastics & Rubber
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : FLP
Data Sheet
Name
Description
File Size
Date
Size
FLP-3560, Lubricant systems designed for use in highly filled rigid PVC compounds.
application/pdf 4.94 KB
9/7/2022
4.94 KB
Name
Description
File Size
Date
Size
FLP-3560, Lubricant systems designed for use in highly filled rigid PVC compounds.
4.94 KB
9/7/2022
4.94 KB
Name
Description
File Size
Date
Size
FLP-3560, Lubricant systems designed for use in highly filled rigid PVC compounds.
4.94 KB
9/7/2022
Product Number
Image
SKU
Description
10323121
FLP-3560, 1800 lb, BBG
Image
SKU
Description
10323121
FLP-3560, 1800 lb, BBG