Paints & Coatings
ACumist® A-12
Micronized high density, oxidized polyethylene (HD OX PE) homopolymer
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Micronized Oxidized Polyethylene Homopolymer for use in water based coatings, flexographic and gravure inks and overprint varnishes. It also can be used as a processing aid, matting and antissetling agent in paints.
General Information
- Application
- Powder Coatings
- Water-Based Coatings
- Solvent Based Coatings
- Size
- 10.0 to 13.0
- Type
- SB Flexo
- Extrusion Toners
- WB Flexo
- WB Gravure
- SB Gravure
- Performance Function
- Release Feel and Touch
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Slip
- Matting
- Adhesion-Cohesion
- Rub
- Product Family
- Micronized Oxidized PE Homopolymer
- Physical Form
- Micronized Powder
- Industry
- Coatings
Properties
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.99
- Drop Point Mettler
- 137 °C 279 °F
- Acid Number
- 26 to 40
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Powder Coatings
- Water-Based Coatings
- Solvent Based Coatings
- Size
- 10.0 to 13.0
- Type
- SB Flexo
- Extrusion Toners
- WB Flexo
- WB Gravure
- SB Gravure
- Performance Function
- Release Feel and Touch
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Slip
- Matting
- Adhesion-Cohesion
- Rub
- Product Family
- Micronized Oxidized PE Homopolymer
- Physical Form
- Micronized Powder
- Industry
- Coatings
Properties
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.99
- Drop Point Mettler
- 137 °C 279 °F
- Acid Number
- 26 to 40
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Application : Powder Coatings|Water-Based Coatings|Solvent Based Coatings
- Size : 10.0 to 13.0
- Type : SB Flexo|Extrusion Toners|WB Flexo|WB Gravure|SB Gravure
- Performance Function : Release Feel and Touch|Anti-Blocking|Mar Abrasion-Scratch Resistance|Slip|Matting|Adhesion-Cohesion|Rub
- Product Family : Micronized Oxidized PE Homopolymer
- Physical Form : Micronized Powder
- Industry : Coatings
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- Density : 0.99
- Drop Point Mettler : 137 °C 279 °F
- Acid Number : 26 to 40
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : Yes
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
5/5/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
ACumist® A-12, Micronized Oxidized Polyethylene Homopolymer for use in water based coatings, flexographic and gravure inks and overprint varnishes. It also can be used as a processing aid, matting and antissetling agent in paints.
application/pdf 5.25 KB
6/18/2021
5.25 KB
Name
Description
File Size
Date
Size
ACumist® A-12, Micronized Oxidized Polyethylene Homopolymer for use in water based coatings, flexographic and gravure inks and overprint varnishes. It also can be used as a processing aid, matting and antissetling agent in paints.
5.25 KB
6/18/2021
5.25 KB
Typical properties
88.67 KB
5/5/2022
88.67 KB
Name
Description
File Size
Date
Size
ACumist® A-12, Micronized Oxidized Polyethylene Homopolymer for use in water based coatings, flexographic and gravure inks and overprint varnishes. It also can be used as a processing aid, matting and antissetling agent in paints.
5.25 KB
6/18/2021