Ballistic Composite Materials
Spectra Shield® 5370
Spectra Shield® 5370 is a ballistic composite roll product consisting of four plies of unidirectional Spectra® fiber in a polyolefin resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Armor Type*
- Soft
Properties
- Length
- 656 ft
- 200 m
- Width
- 63 in
- 1.6 m
- Total Area Density
- 134 g/m2
- 4 oz/yd2
- Roll Weight
- 95 lb
- 43.2 kg
General Information
- Armor Type*
- Soft
Properties
- Length
- 656 ft
- 200 m
- Width
- 63 in
- 1.6 m
- Total Area Density
- 134 g/m2
- 4 oz/yd2
- Roll Weight
- 95 lb
- 43.2 kg
- Armor Type* : Soft
- Length : 656 ft|200 m
- Width : 63 in|1.6 m
- Total Area Density : 134 g/m2|4 oz/yd2
- Roll Weight : 95 lb|43.2 kg
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 576.11 KB
1/11/2023
576.11 KB
Product sell sheet
application/pdf 618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023
576.11 KB
Product sell sheet
618.87 KB
1/11/2023
618.87 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
576.11 KB
1/11/2023