https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Ballistic Composite Materials

Spectra Shield® 3113

Spectra Shield® 3113 is a ballistic composite roll product consisting of two plies of unidirectional Spectra® fiber in a rubber elastomer resin system, crossplied at 0˚/90˚ and sandwiched in a thermoplastic film using our patented Shield technology.

Properties

  • Length
    • 300 m
    • 984 ft
  • Total Area Density
    • 2.8 ± 0.19 oz/yd2
    • 95 ± 6.5 g/m2
  • Width
    • 1.6 m
    • 63 in
  • Roll Weight
    • 101 lb
    • 45.8 kg

Properties

  • Length
    • 300 m
    • 984 ft
  • Total Area Density
    • 2.8 ± 0.19 oz/yd2
    • 95 ± 6.5 g/m2
  • Width
    • 1.6 m
    • 63 in
  • Roll Weight
    • 101 lb
    • 45.8 kg
  • Length : 300 m|984 ft
  • Total Area Density : 2.8 ± 0.19 oz/yd2|95 ± 6.5 g/m2
  • Width : 1.6 m|63 in
  • Roll Weight : 101 lb|45.8 kg