https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Ballistic Composite Materials

Spectra Shield® 1226

Spectra Shield® 1226 is a ballistic composite roll product consisting of four plies of unidirectional Spectra® fiber in a rubber elastomer resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.

Properties

  • Length
    • 150 m
    • 492 ft
  • Total Area Density
    • 253 ± 7 g/m2
    • 7.46 ± 0.21 oz/yd2
  • Width
    • 63 in
    • 1.6 m
  • Roll Weight
    • 135 lb
    • 61.3 kg

Properties

  • Length
    • 150 m
    • 492 ft
  • Total Area Density
    • 253 ± 7 g/m2
    • 7.46 ± 0.21 oz/yd2
  • Width
    • 63 in
    • 1.6 m
  • Roll Weight
    • 135 lb
    • 61.3 kg
  • Length : 150 m|492 ft
  • Total Area Density : 253 ± 7 g/m2|7.46 ± 0.21 oz/yd2
  • Width : 63 in|1.6 m
  • Roll Weight : 135 lb|61.3 kg