PS Series Film
PS4000N
Designed for harsh environments where high levels of moisture protection and abrasion resistance are desired.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Top Film: PCTFE Homopolymer (HydroBlock P2000TR OR P4000TR)Middle Film: 1.5 mil acrylic-based pressure sensitive adhesiveBottom Film: 1.5 mil PET liner (Peelable, low-mottling)
General Information
- Performance Function
- Excellent Clarity
- Moisture Barrier
- Stain Resistance
- Chemical Resistance
- UV Resistance
- Application
- Graffiti Removal
- Sensitive Electronics Preservation
- Phosphors Preservation
- Graphics Protection
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.0042 gms/100in2/day
- Thickness (mm)
- 4
General Information
- Performance Function
- Excellent Clarity
- Moisture Barrier
- Stain Resistance
- Chemical Resistance
- UV Resistance
- Application
- Graffiti Removal
- Sensitive Electronics Preservation
- Phosphors Preservation
- Graphics Protection
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.0042 gms/100in2/day
- Thickness (mm)
- 4
- Performance Function : Excellent Clarity|Moisture Barrier|Stain Resistance|Chemical Resistance|UV Resistance
- Application : Graffiti Removal|Sensitive Electronics Preservation|Phosphors Preservation|Graphics Protection
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.0042 gms/100in2/day
- Thickness (mm) : 4
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock PS Series Film Data Sheet
PDF 93.88 KB
4/1/2022
93.88 KB
Name
Description
File Size
Date
Size
HydroBlock PS Series Film Data Sheet
93.88 KB
4/1/2022
93.88 KB