PS Series Film
PS2000N
High-performance structure combining a PCTFE durable cover film layered with an outdoor grade of pressure-sensitive adhesive + a peelable PET liner; allowing efficient and simple field application to a variety of surfaces.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Top Film: PCTFE Homopolymer (HydroBlock P2000TR OR P4000TR)Middle Film: 1.5 mil acrylic-based pressure sensitive adhesiveBottom Film: 1.5 mil PET liner (Peelable, low-mottling)
General Information
- Performance Function
- Chemical Resistance
- Excellent Clarity
- Moisture Barrier
- UV Resistance
- Stain Resistance
- Application
- Phosphors Preservation
- Graphics Protection
- Graffiti Removal
- Sensitive Electronics Preservation
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.0077 gms/100in2/day
- Thickness (mm)
- 2
General Information
- Performance Function
- Chemical Resistance
- Excellent Clarity
- Moisture Barrier
- UV Resistance
- Stain Resistance
- Application
- Phosphors Preservation
- Graphics Protection
- Graffiti Removal
- Sensitive Electronics Preservation
Sampling
- Sample Products
- Yes
Typical Properties
- Water Vapor Transmission Rate
- 0.0077 gms/100in2/day
- Thickness (mm)
- 2
- Performance Function : Chemical Resistance|Excellent Clarity|Moisture Barrier|UV Resistance|Stain Resistance
- Application : Phosphors Preservation|Graphics Protection|Graffiti Removal|Sensitive Electronics Preservation
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.0077 gms/100in2/day
- Thickness (mm) : 2
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock PS Series Film Data Sheet
PDF 93.88 KB
4/1/2022
93.88 KB
Name
Description
File Size
Date
Size
HydroBlock PS Series Film Data Sheet
93.88 KB
4/1/2022
93.88 KB