P-Series TR Film
P800TR
HydroBlock® P-Series TR film is a poly-chloro-tri-fluoroethylene homopolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
- Benefits
- Applications: E-ink protection, flexible displays, odor-control packaging, tapes & labels
- Characteristics: Applications & requiring moisture barrier (inside or out) plus inertness / durability / stability
General Information
- Performance Function
- Vapor Barrier
- Chemical Resistance
- Application
- Electronics
- Industrial
MD / TD
- Tensile Strength
- 11,000 - 16,000 psi/6,000 - 7,200 psi
- Dimensional Stability
- ≤ +12%/≤ -12%
- Modulus, Secant
- 190,000 - 225,000 psi/165,000 - 210,000 psi
- Tear Strength, Graves
- 0.9 lbf/0.9 lbf
- Elongation
- 100 - 150%/200 - 275%
Sampling
- Sample Products
- Yes
Typical Properties
- Crystalline Melting Point
- 412°F
- Haze
- <1%
- Thickness (mm)
- 0.8
- Water Vapor Transmission Rate
- 0.021 gms/100in2/day
- Yield
- 16,420 in2/lb
General Information
- Performance Function
- Vapor Barrier
- Chemical Resistance
- Application
- Electronics
- Industrial
MD / TD
- Tensile Strength
- 11,000 - 16,000 psi/6,000 - 7,200 psi
- Dimensional Stability
- ≤ +12%/≤ -12%
- Modulus, Secant
- 190,000 - 225,000 psi/165,000 - 210,000 psi
- Tear Strength, Graves
- 0.9 lbf/0.9 lbf
- Elongation
- 100 - 150%/200 - 275%
Sampling
- Sample Products
- Yes
Typical Properties
- Crystalline Melting Point
- 412°F
- Haze
- <1%
- Thickness (mm)
- 0.8
- Water Vapor Transmission Rate
- 0.021 gms/100in2/day
- Yield
- 16,420 in2/lb
- Performance Function : Vapor Barrier|Chemical Resistance
- Application : Electronics|Industrial
- Tensile Strength : 11,000 - 16,000 psi/6,000 - 7,200 psi
- Dimensional Stability : ≤ +12%/≤ -12%
- Modulus, Secant : 190,000 - 225,000 psi/165,000 - 210,000 psi
- Tear Strength, Graves : 0.9 lbf/0.9 lbf
- Elongation : 100 - 150%/200 - 275%
- Sample Products : Yes
- Crystalline Melting Point : 412°F
- Haze : <1%
- Thickness (mm) : 0.8
- Water Vapor Transmission Rate : 0.021 gms/100in2/day
- Yield : 16,420 in2/lb
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock P-Series TR Film Data Sheet 2
PDF 94.38 KB
4/1/2022
94.38 KB
Name
Description
File Size
Date
Size
HydroBlock P-Series TR Film Data Sheet 2
94.38 KB
4/1/2022
94.38 KB