https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

P-Series TR Film

P3000TR

HydroBlock® P-Series TR film is a poly-chloro-tri-fluoroethylene homopolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity.

Request Free Samples
  • Honeywell HydroBlock® Barrier Films outperform other mono-layer high-performance films. It’s a stand out product among other high-performance films in areas such as moisture barrier, clarity, chemical resistance, durability and extreme low-temperature performance.
  • A polychlorotrifluoroethylene homopolymer, a high-performance barrier film for graphics and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity. It is commonly used where the highest levels of clarity, moisture barrier and durability in harsh situations are desired. TR films are also available coated with Pressure Sensitive Adhesives when field applications are desired.
    • Benefits
      • Applications: E-ink protection, flexible displays, odor-control packaging, tapes & labels
      • Characteristics: Applications & requiring moisture barrier (inside or out) plus inertness / durability / stability

    General Information

    • Performance Function
      • Vapor Barrier
      • Chemical Resistance
    • Application
      • Electronics
      • Industrial

    MD / TD

    • Tensile Strength
      • 6,000 - 9,000 psi/4,000 - 7,000 psi
    • Dimensional Stability
      • ≤ +6%/≤ -6%
    • Modulus, Secant
      • 170,000 - 200,000 psi/170,000 - 200,000 psi
    • Tear Strength, Graves
      • 3.3 lbf/3.3 lbf
    • Elongation
      • 150 - 225%/175 - 225%

    Sampling

    • Sample Products
      • Yes

    Typical Properties

    • Crystalline Melting Point
      • 412°F
    • Haze
      • <1%
    • Thickness (mm)
      • 3
    • Water Vapor Transmission Rate
      • 0.0060 gms/100in2/day
    • Yield
      • 4,380 in2/lb

    General Information

    • Performance Function
      • Vapor Barrier
      • Chemical Resistance
    • Application
      • Electronics
      • Industrial

    MD / TD

    • Tensile Strength
      • 6,000 - 9,000 psi/4,000 - 7,000 psi
    • Dimensional Stability
      • ≤ +6%/≤ -6%
    • Modulus, Secant
      • 170,000 - 200,000 psi/170,000 - 200,000 psi
    • Tear Strength, Graves
      • 3.3 lbf/3.3 lbf
    • Elongation
      • 150 - 225%/175 - 225%

    Sampling

    • Sample Products
      • Yes

    Typical Properties

    • Crystalline Melting Point
      • 412°F
    • Haze
      • <1%
    • Thickness (mm)
      • 3
    • Water Vapor Transmission Rate
      • 0.0060 gms/100in2/day
    • Yield
      • 4,380 in2/lb
    • Performance Function : Vapor Barrier|Chemical Resistance
    • Application : Electronics|Industrial
    • Tensile Strength : 6,000 - 9,000 psi/4,000 - 7,000 psi
    • Dimensional Stability : ≤ +6%/≤ -6%
    • Modulus, Secant : 170,000 - 200,000 psi/170,000 - 200,000 psi
    • Tear Strength, Graves : 3.3 lbf/3.3 lbf
    • Elongation : 150 - 225%/175 - 225%
    • Sample Products : Yes
    • Crystalline Melting Point : 412°F
    • Haze : <1%
    • Thickness (mm) : 3
    • Water Vapor Transmission Rate : 0.0060 gms/100in2/day
    • Yield : 4,380 in2/lb
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HydroBlock P-Series TR Film Data Sheet
    PDF 96.46 KB
    4/1/2022
    96.46 KB
    Name
    Description
    File Size
    Date
    Size
    HydroBlock P-Series TR Film Data Sheet
    96.46 KB
    4/1/2022
    96.46 KB