https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

P-Series FC Film

P2000FC

HydroBlock® P-Series FC film is a PCTFE copolymer that combines outstanding moisture barrier with excellent chemical resistance and deep draw forming characteristics. It is used for military and industrial packaging applications.

Request Free Samples
  • Honeywell HydroBlock® Barrier Films outperform other mono-layer high-performance films. It’s a stand out product among other high-performance films in areas such as moisture barrier, clarity, chemical resistance, durability and extreme low-temperature performance.
  • Thermoformable films for deep drawing of parts while retaining barrier, clarity and durability to harsh chemicals. They are suitable for use in heavy duty industrial packaging and biological applications such as water meters covers and culture dishes.
    • Benefits
      • Applications: Thermo-formed parts requiring moisture barrier, low absorption, clarity and inertness
      • Characteristics: Highly Thermo-Formable + Low Permeability & Absorption

    General Information

    • Performance Function
      • Chemical Resistance
      • Moisture Barrier
      • Deep Draw Forming
    • Application
      • Military
      • Industrial

    MD / TD

    • Tensile Strength
      • 8,500 - 11,000 psi/4,500 - 6,500 psi
    • Dimensional Stability
      • + 2.5%/+ 2.5%
    • Modulus, Secant
      • 200,000 - 250,000 psi/190,000 - 225,000 psi
    • Tear Strength, Graves
      • 2.4 lbf/2.2 lbf
    • Elongation
      • 125 - 200%/150 - 250%

    Sampling

    • Sample Products
      • Yes

    Typical Properties

    • Crystalline Melting Point
      • 403°F
    • Haze
      • <1%
    • Thickness (mm)
      • 2
    • Water Vapor Transmission Rate
      • 0.009 gms/100in2/day
    • Yield
      • 6,540 in2/lb

    General Information

    • Performance Function
      • Chemical Resistance
      • Moisture Barrier
      • Deep Draw Forming
    • Application
      • Military
      • Industrial

    MD / TD

    • Tensile Strength
      • 8,500 - 11,000 psi/4,500 - 6,500 psi
    • Dimensional Stability
      • + 2.5%/+ 2.5%
    • Modulus, Secant
      • 200,000 - 250,000 psi/190,000 - 225,000 psi
    • Tear Strength, Graves
      • 2.4 lbf/2.2 lbf
    • Elongation
      • 125 - 200%/150 - 250%

    Sampling

    • Sample Products
      • Yes

    Typical Properties

    • Crystalline Melting Point
      • 403°F
    • Haze
      • <1%
    • Thickness (mm)
      • 2
    • Water Vapor Transmission Rate
      • 0.009 gms/100in2/day
    • Yield
      • 6,540 in2/lb
    • Performance Function : Chemical Resistance|Moisture Barrier|Deep Draw Forming
    • Application : Military|Industrial
    • Tensile Strength : 8,500 - 11,000 psi/4,500 - 6,500 psi
    • Dimensional Stability : + 2.5%/+ 2.5%
    • Modulus, Secant : 200,000 - 250,000 psi/190,000 - 225,000 psi
    • Tear Strength, Graves : 2.4 lbf/2.2 lbf
    • Elongation : 125 - 200%/150 - 250%
    • Sample Products : Yes
    • Crystalline Melting Point : 403°F
    • Haze : <1%
    • Thickness (mm) : 2
    • Water Vapor Transmission Rate : 0.009 gms/100in2/day
    • Yield : 6,540 in2/lb
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HydroBlock P-Series FC Film Data Sheet
    PDF 94.73 KB
    4/1/2022
    94.73 KB
    Name
    Description
    File Size
    Date
    Size
    HydroBlock P-Series FC Film Data Sheet
    94.73 KB
    4/1/2022
    94.73 KB