Sulfuric Acid
Sulfuric Acid (17817)
96%, SLSI Puranal
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- CAS Number
- 7664-93-9
- Grade
- SLSI
- Molar Mass
- 98.08 g/mol
Physical Properties
- Partition Coefficient
- No data available
- pH
- Acidic
- Density
- 1.840 g/cm3 (20 °C)
- Color
- Colorless
- Physical Form
- Liquid
- Melting Point/Range
- -14 to -10 °C
- Odor
- Odorless
- Flashpoint
- Not applicable
- Vapor Pressure
- Negligible hectopascal
- Boiling Point/Range
- 310 °C (1,013 hPa)
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Evaporation Rate
- No data available
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
- Thermal Decomposition
- Decomposition temperature: 338 °C
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- UN Number
- 1830
- Harmonized System Code
- 28070000
- Packing Group
- II
- Chemical Class
- 8
General Information
- CAS Number
- 7664-93-9
- Grade
- SLSI
- Molar Mass
- 98.08 g/mol
Physical Properties
- Partition Coefficient
- No data available
- pH
- Acidic
- Density
- 1.840 g/cm3 (20 °C)
- Color
- Colorless
- Physical Form
- Liquid
- Melting Point/Range
- -14 to -10 °C
- Odor
- Odorless
- Flashpoint
- Not applicable
- Vapor Pressure
- Negligible hectopascal
- Boiling Point/Range
- 310 °C (1,013 hPa)
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Evaporation Rate
- No data available
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
- Thermal Decomposition
- Decomposition temperature: 338 °C
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- UN Number
- 1830
- Harmonized System Code
- 28070000
- Packing Group
- II
- Chemical Class
- 8
- CAS Number : 7664-93-9
- Grade : SLSI
- Molar Mass : 98.08 g/mol
- Partition Coefficient : No data available
- pH : Acidic
- Density : 1.840 g/cm3 (20 °C)
- Color : Colorless
- Physical Form : Liquid
- Melting Point/Range : -14 to -10 °C
- Odor : Odorless
- Flashpoint : Not applicable
- Vapor Pressure : Negligible hectopascal
- Boiling Point/Range : 310 °C (1,013 hPa)
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Evaporation Rate : No data available
- Incompatible Materials : Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
- Thermal Decomposition : Decomposition temperature: 338 °C
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
- Flammability : Not applicable
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under recommended storage conditions.
- UN Number : 1830
- Harmonized System Code : 28070000
- Packing Group : II
- Chemical Class : 8
Property
Value
assay
95.0 - 97.0 %
aluminium (Al)
Max. 1 ppb
silver (Ag)
Max. 1 ppb
arsenic (As)
Max. 1 ppb
gold (Au)
Max. 1 ppb
barium (Ba)
Max. 1 ppb
beryllium (Be)
Max. 1 ppb
bismuth (Bi)
Max. 1 ppb
calcium (Ca)
Max. 1 ppb
cadmium (Cd)
Max. 1 ppb
cobalt (Co)
Max. 1 ppb
chromium (Cr)
Max. 1 ppb
copper (Cu)
Max. 1 ppb
iron (Fe)
Max. 1 ppb
gallium (Ga)
Max. 1 ppb
germanium (Ge)
Max. 1 ppb
potassium (K)
Max. 1 ppb
lithium (Li)
Max. 1 ppb
magnesium (Mg)
Max. 1 ppb
manganese (Mn)
Max. 1 ppb
molybdenum (Mo)
Max. 1 ppb
sodium (Na)
Max. 1 ppb
niobium (Nb)
Max. 1 ppb
nickel (Ni)
Max. 1 ppb
lead (Pb)
Max. 1 ppb
antimony (Sb)
Max. 1 ppb
tin (Sn)
Max. 1 ppb
strontium (Sr)
Max. 1 ppb
titanium (Ti)
Max. 1 ppb
vanadium (V)
Max. 1 ppb
zinc (Zn)
Max. 1 ppb
zirconium (Zr)
Max. 1 ppb
chloride (Cl)
Max. 0.1 ppm
nitrate (NO3)
Max. 0.1 ppm
phosphate (PO4)
Max. 0.2 ppm
APHA
Max. 5