Hydrofluoric Acid
Hydrofluoric Acid (17501)
Min. 32%, Puranal S
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 7647-01-0
- Grade
- SemEG
- Molar Mass
- 36.46 g/mol
Physical Properties
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 21 hPa 20 °C
- Partition Coefficient
- No data available
- Physical Form
- Liquid
- pH
- < 1.0 20 °C
- Density
- 1.160 g/cm3 20 °C
- Color
- Colorless
- Odor
- Stinging
- Melting Point/Range
- -50 °C
- Flashpoint
- Not applicable
- Boiling Point/Range
- 42 °C 1,013 hPa
Safety Information
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Flammability
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
General Information
- CAS Number
- 7647-01-0
- Grade
- SemEG
- Molar Mass
- 36.46 g/mol
Physical Properties
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 21 hPa 20 °C
- Partition Coefficient
- No data available
- Physical Form
- Liquid
- pH
- < 1.0 20 °C
- Density
- 1.160 g/cm3 20 °C
- Color
- Colorless
- Odor
- Stinging
- Melting Point/Range
- -50 °C
- Flashpoint
- Not applicable
- Boiling Point/Range
- 42 °C 1,013 hPa
Safety Information
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Flammability
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
- CAS Number : 7647-01-0
- Grade : SemEG
- Molar Mass : 36.46 g/mol
- Solubility in Water : Completely miscible
- Vapor Pressure : 21 hPa 20 °C
- Partition Coefficient : No data available
- Physical Form : Liquid
- pH : < 1.0 20 °C
- Density : 1.160 g/cm3 20 °C
- Color : Colorless
- Odor : Stinging
- Melting Point/Range : -50 °C
- Flashpoint : Not applicable
- Boiling Point/Range : 42 °C 1,013 hPa
- Ignition Temperature : Not applicable
- Incompatible Materials : Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Flammability : Not applicable
- Chemical Stability : Stable under normal conditions.
- Corrosivity : Corrosive to metals
- Chemical Class : 8
- Harmonized System Code : 28061000
- Packing Group : II
- UN Number : 1789
Property
Value
assay
Min. 32 %
ammonium (NH4)
Max. 2.0 ppm
silver (Ag)
Max. 0.02 ppm
aluminium (Al)
Max. 0.05 ppm
arsenic (As)
Max. 0.01 ppm
gold (Au)
Max. 0.02 ppm
boron (B)
Max. 0.02 ppm
barium (Ba)
Max. 0.1 ppm
beryllium (Be)
Max. 0.01 ppm
bismuth (Bi)
Max. 0.02 ppm
calcium (Ca)
Max. 0.2 ppm
cadmium (Cd)
Max. 0.01 ppm
cobalt (Co)
Max. 0.01 ppm
chromium (Cr)
Max. 0.01 ppm
copper (Cu)
Max. 0.01 ppm
iron (Fe)
Max. 0.2 ppm
gallium (Ga)
Max. 0.02 ppm
indium (In)
Max. 0.02 ppm
potassium (K)
Max. 0.1 ppm
lithium (Li)
Max. 0.02 ppm
magnesium (Mg)
Max. 0.1 ppm
manganese (Mn)
Max. 0.01 ppm
molybdenum (Mo)
Max. 0.01 ppm
sodium (Na)
Max. 0.5 ppm
nickel (Ni)
Max. 0.01 ppm
lead (Pb)
Max. 0.02 ppm
platinum (Pt)
Max. 0.02 ppm
antimony (Sb)
Max. 0.01 ppm
tin (Sn)
Max. 0.02 ppm
strontium (Sr)
Max. 0.02 ppm
titanium (Ti)
Max. 0.01 ppm
thallium (Tl)
Max. 0.02 ppm
vanadium (V)
Max. 0.01 ppm
zinc (Zn)
Max. 0.05 ppm
zirconium (Zr)
Max. 0.01 ppm
bromide (Br)
Max. 50 ppm
free chlorine (Cl)
Max. 0.5 ppm
phosphate (PO4)
Max. 0.5 ppm
sulfate (SO4)
Max. 1.0 ppm
sulfite (SO3)
Max. 1.0 ppm