Phosphorescent Pigments
Lumilux® Effect Green N-FF (50018)
Main use: Afterglow plastic sheets, screen printing inks, injection molding.
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
General Information
- Maximum Particle Size
- 23, PSD50
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses
- Solvent-based paints and inks
- Enamel
- Thermoplastics
- Ceramics
- Water-based paints
- Thermosetting plastics
- Application
- Plastic
- Ink
- Product Type
- Luminescent/Phosphorescent Pigments
- Particle Texture/Size
- Middle D50 20 - 30 µm
Physical Properties
- Solubility in Water
- Insoluble
- Density
- 4.1 g/cm3
- Particle Size Distribution
- 20 to 26 μm, PSD50
- Color
- Yellow-green
- pH
- > 11 of a waterbased slurry
- Chemical Composition
- ZnS: Cu
- Brightness
- 47 after 5 minutes
- 1.9 after 60 minutes
- 20 after 10 minutes
- Luminance DIN 67510-1
- 47 mcd/m2 after 5 minutes
- 1.9 mcd/m2 after 60 minutes
- 20 mcd/m2 after 10 minutes
- Physical Form
- Powder
- Phosphorescence Color
- Green
- Screen Analysis
- < 0.2% oversized particles on 100 μm testing screen
- Solubility
- Insoluble
Safety Information
- Incompatible Materials
- Strong acids
General Information
- Maximum Particle Size
- 23, PSD50
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses
- Solvent-based paints and inks
- Enamel
- Thermoplastics
- Ceramics
- Water-based paints
- Thermosetting plastics
- Application
- Plastic
- Ink
- Product Type
- Luminescent/Phosphorescent Pigments
- Particle Texture/Size
- Middle D50 20 - 30 µm
Physical Properties
- Solubility in Water
- Insoluble
- Density
- 4.1 g/cm3
- Particle Size Distribution
- 20 to 26 μm, PSD50
- Color
- Yellow-green
- pH
- > 11 of a waterbased slurry
- Chemical Composition
- ZnS: Cu
- Brightness
- 47 after 5 minutes
- 1.9 after 60 minutes
- 20 after 10 minutes
- Luminance DIN 67510-1
- 47 mcd/m2 after 5 minutes
- 1.9 mcd/m2 after 60 minutes
- 20 mcd/m2 after 10 minutes
- Physical Form
- Powder
- Phosphorescence Color
- Green
- Screen Analysis
- < 0.2% oversized particles on 100 μm testing screen
- Solubility
- Insoluble
Safety Information
- Incompatible Materials
- Strong acids
- Maximum Particle Size : 23, PSD50
- Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses : Solvent-based paints and inks|Enamel|Thermoplastics|Ceramics|Water-based paints|Thermosetting plastics
- Application : Plastic|Ink
- Product Type : Luminescent/Phosphorescent Pigments
- Particle Texture/Size : Middle D50 20 - 30 µm
- Solubility in Water : Insoluble
- Density : 4.1 g/cm3
- Particle Size Distribution : 20 to 26 μm, PSD50
- Color : Yellow-green
- pH : > 11 of a waterbased slurry
- Chemical Composition : ZnS: Cu
- Brightness : 47 after 5 minutes|1.9 after 60 minutes|20 after 10 minutes
- Luminance DIN 67510-1 : 47 mcd/m2 after 5 minutes|1.9 mcd/m2 after 60 minutes|20 mcd/m2 after 10 minutes
- Physical Form : Powder
- Phosphorescence Color : Green
- Screen Analysis : < 0.2% oversized particles on 100 μm testing screen
- Solubility : Insoluble
- Incompatible Materials : Strong acids
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, silk screen printing inks, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
application/pdf 36.81 KB
6/18/2021
36.81 KB
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Main use: Afterglow plastic sheets, silk screen printing inks, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
36.81 KB
6/18/2021
36.81 KB
Property
Value
brightness of afterglow after 10 minutes
Min. 97 %
particle size distribution 50 %
20 - 26 µm