Phosphorescent Pigments
Lumilux® Effect Green N-E (50915)
Main use: Afterglow plastic sheets, screen printing inks, injection molding
Overview
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
Specifications
General Information
- Particle Texture/Size
- Very coarse (D50 >50 µm)
- Maximum Particle Size
- 54, PSD50
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses
- Ceramics
- Enamel
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Water-based paints
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Ink
- Plastic
- CAS Number
- Luminescent pigment based on zinc sulfide
Physical Properties
- pH
- > 11 of a waterbased slurry
- Particle Size Distribution
- < 54 µm, PSD50
- Phosphorescence Color
- Green
- Partition Coefficient
- No data available
- Luminance DIN 67510-1
- 28 mcd/m2 after 10 minutes
- 3.1 mcd/m2 after 60 minutes
- 66 mcd/m2 after 5 minutes
- Chemical Composition
- ZnS: Cu
- Melting Point/Range
- > 1,500 °C
- Boiling Point/Range
- No data available
- Screen Analysis
- <1% oversized particles on 125 μm testing screen
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Powder
- Solubility
- Insoluble
- Flashpoint
- Not applicable
- Brightness
- 28 after 10 minutes
- 3.1 after 60 minutes
- 66 after 5 minutes
- Density
- 4.1 g/cm3 at 20 °C
- Color
- Yellow-green
- Odor
- Odorless
Safety Information
- Incompatible Materials
- Strong acids
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
International Transportation
- Chemical Class
- N/A
- Packing Group
- N/A
General Information
- Particle Texture/Size
- Very coarse (D50 >50 µm)
- Maximum Particle Size
- 54, PSD50
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses
- Ceramics
- Enamel
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Water-based paints
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Ink
- Plastic
- CAS Number
- Luminescent pigment based on zinc sulfide
Physical Properties
- pH
- > 11 of a waterbased slurry
- Particle Size Distribution
- < 54 µm, PSD50
- Phosphorescence Color
- Green
- Partition Coefficient
- No data available
- Luminance DIN 67510-1
- 28 mcd/m2 after 10 minutes
- 3.1 mcd/m2 after 60 minutes
- 66 mcd/m2 after 5 minutes
- Chemical Composition
- ZnS: Cu
- Melting Point/Range
- > 1,500 °C
- Boiling Point/Range
- No data available
- Screen Analysis
- <1% oversized particles on 125 μm testing screen
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Powder
- Solubility
- Insoluble
- Flashpoint
- Not applicable
- Brightness
- 28 after 10 minutes
- 3.1 after 60 minutes
- 66 after 5 minutes
- Density
- 4.1 g/cm3 at 20 °C
- Color
- Yellow-green
- Odor
- Odorless
Safety Information
- Incompatible Materials
- Strong acids
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
International Transportation
- Chemical Class
- N/A
- Packing Group
- N/A
- Particle Texture/Size : Very coarse (D50 >50 µm)
- Maximum Particle Size : 54, PSD50
- Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses : Ceramics|Enamel|Solvent-based paints and inks|Thermoplastics|Thermosetting plastics|Water-based paints
- Product Type : Luminescent/Phosphorescent Pigments Degrees Celsius
- Application : Ink|Plastic
- CAS Number : Luminescent pigment based on zinc sulfide
- pH : > 11 of a waterbased slurry
- Particle Size Distribution : < 54 µm, PSD50
- Phosphorescence Color : Green
- Partition Coefficient : No data available
- Luminance DIN 67510-1 : 28 mcd/m2 after 10 minutes|3.1 mcd/m2 after 60 minutes|66 mcd/m2 after 5 minutes
- Chemical Composition : ZnS: Cu
- Melting Point/Range : > 1,500 °C
- Boiling Point/Range : No data available
- Screen Analysis : <1% oversized particles on 125 μm testing screen
- Vapor Pressure : No data available hectopascal
- Physical Form : Powder
- Solubility : Insoluble
- Flashpoint : Not applicable
- Brightness : 28 after 10 minutes|3.1 after 60 minutes|66 after 5 minutes
- Density : 4.1 g/cm3 at 20 °C
- Color : Yellow-green
- Odor : Odorless
- Incompatible Materials : Strong acids
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under recommended storage conditions
- Evaporation Rate : No data available
- Flammability : Not flammable
- Chemical Class : N/A
- Packing Group : N/A
Brochure
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
application/pdf 480.36 KB
9/7/2022
480.36 KB
Processing Instructions
application/pdf 1.18 MB
8/31/2023
1.18 MB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
9/7/2022
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets and paints. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
application/pdf 31.12 KB
9/7/2022
31.12 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
480.36 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
1.87 MB
Main use: Afterglow plastic sheets and paints. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
31.12 KB
9/7/2022
31.12 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
Main use: Afterglow plastic sheets and paints. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
31.12 KB
9/7/2022