/content/advancedmaterials/us/en/search-results.html

Plastics & Rubber

A-C® 307A

High density oxidized polyethylene (HD OX PE) homopolymer

Overview
Hard, high drop point, high density, higher molecular weight (MW), oxidized polyethylene (HDOxPEs) homopolymer in a finer powder form than A C 307 mainly used as a metal release agent for PVC processing. It will not affect clarity in transparent PVC applications. Its low acid number does not allow it be emulsified for use in aqueous systems, like most of Honeywell's other high density oxidized polyethylene (HDOxPEs).Use SDS Number 11488 to retrieve the safety data sheet using the SDS Finder. 
Specifications

General Information

  • Application
    • Rigid PVC Pipe
    • Siding
  • Brand
    • A-C®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Fusion Acceleration
    • Improved Metal Release
    • Improves Extrusion Output
  • Physical Form
    • Atomized Powder
  • Product Family
    • High-Density Oxidized PE Homopolymer
  • Type
    • PVC

Properties

  • Acid Number
    • 7
  • CAS Number
    • 68441-17-8
  • Concentration
    • 100.00%
  • Density
    • 0.98
  • Drop Point Mettler
    • 140 °C (284 °F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 85000 at 150 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Rigid PVC Pipe
    • Siding
  • Brand
    • A-C®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Fusion Acceleration
    • Improved Metal Release
    • Improves Extrusion Output
  • Physical Form
    • Atomized Powder
  • Product Family
    • High-Density Oxidized PE Homopolymer
  • Type
    • PVC

Properties

  • Acid Number
    • 7
  • CAS Number
    • 68441-17-8
  • Concentration
    • 100.00%
  • Density
    • 0.98
  • Drop Point Mettler
    • 140 °C (284 °F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 85000 at 150 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes
  • Performance Function : Fusion Acceleration|Improved Metal Release|Improves Extrusion Output
  • Application : Rigid PVC Pipe|Siding
  • Physical Form : Atomized Powder
  • Industry : Plastics & Rubber
  • Product Family : High-Density Oxidized PE Homopolymer
  • Type : PVC
  • Viscosity : 85000 at 150 °C
  • Hardness : < 0.5 at 25 °C
  • Hide Drop Point : No
  • Acid Number : 7
  • Drop Point Mettler : 140 °C (284 °F)
  • Density : 0.98
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : Yes
  • FDA Indirect Food Additives Approval* : Yes
  • Sample Products : Yes
  • Brand : A-C®
  • Concentration : 100.00%
  • CAS Number : 68441-17-8
Brochure
Name
Description
File Size
Date
Size
Product Portfolio
application/pdf 2.41 MB
4/15/2024
2.41 MB
Brochure
application/pdf 2.43 MB
2/15/2024
2.43 MB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 307A, Hard, high drop point, high density, higher molecular weight (MW), oxidized polyethylene (HDOxPEs) homopolymer in a finer powder form than A-C 307 mainly used as a metal release agent for PVC processing.
application/pdf 10.7 KB
10/31/2023
10.7 KB
Name
Description
File Size
Date
Size
A-C® 307A, Hard, high drop point, high density, higher molecular weight (MW), oxidized polyethylene (HDOxPEs) homopolymer in a finer powder form than A-C 307 mainly used as a metal release agent for PVC processing.
10.7 KB
10/31/2023
10.7 KB
Product Portfolio
2.41 MB
4/15/2024
2.41 MB
Brochure
2.43 MB
2/15/2024
2.43 MB
Name
Description
File Size
Date
Size
Product Portfolio
2.41 MB
4/15/2024
Brochure
2.43 MB
2/15/2024
A-C® 307A, Hard, high drop point, high density, higher molecular weight (MW), oxidized polyethylene (HDOxPEs) homopolymer in a finer powder form than A-C 307 mainly used as a metal release agent for PVC processing.
10.7 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10210887
A-C® 307A, 25 kg, BAG
Image
SKU
Description
alt
10210887
A-C® 307A, 25 kg, BAG