Paints & Coatings
ACumist® C-12
Medium density polyethylene (MDPE) Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Micronized Polyethylene Homopolymer for use in solvent borne coatings and solvent based flexographic inks. As with all ACumist products, it is insoluble in solvents and UV based monomers and oligomers at room temperature. Best suited for offset inks, can coatings, and all thin film solvent based coatings.Use SDS Number 11463 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Brand
- ACumist®
- Industry
- Adhesives
- Performance Function
- Anti-Blocking
- FT Replacement
- Gloss Control
- Mar Abrasion-Scratch Resistance
- Rub
- Slip
- Physical Form
- Micronized Powder
- Product Family
- Micronized PE Homopolymer
- Size
- 10.0 to 13.0 Micron
- Type
- Extrusion Toners
- SB Flexo
- SB Gravure
- Screen Inks
Properties
- Acid Number
- Nil
- Density
- 0.95
- Drop Point Mettler
- 121 °C (250 °F)
- Hardness
- < 1.0 at 25 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Brand
- ACumist®
- Industry
- Adhesives
- Performance Function
- Anti-Blocking
- FT Replacement
- Gloss Control
- Mar Abrasion-Scratch Resistance
- Rub
- Slip
- Physical Form
- Micronized Powder
- Product Family
- Micronized PE Homopolymer
- Size
- 10.0 to 13.0 Micron
- Type
- Extrusion Toners
- SB Flexo
- SB Gravure
- Screen Inks
Properties
- Acid Number
- Nil
- Density
- 0.95
- Drop Point Mettler
- 121 °C (250 °F)
- Hardness
- < 1.0 at 25 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Size : 10.0 to 13.0 Micron
- Performance Function : Anti-Blocking|FT Replacement|Gloss Control|Mar Abrasion-Scratch Resistance|Rub|Slip
- Product Family : Micronized PE Homopolymer
- Physical Form : Micronized Powder
- Application : Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
- Industry : Adhesives
- Type : Extrusion Toners|SB Flexo|SB Gravure|Screen Inks
- Drop Point Mettler : 121 °C (250 °F)
- Hide Drop Point : No
- Acid Number : Nil
- Hardness : < 1.0 at 25 °C
- Density : 0.95
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : ACumist®
Data Sheet
Name
Description
File Size
Date
Size
ACumist® C-12, For solvents based gravure ink and industrial coatings applications. Excellent slip, rubs, and abrasion resistance.
application/pdf 10.36 KB
10/31/2023
10.36 KB
Name
Description
File Size
Date
Size
ACumist® C-12, For solvents based gravure ink and industrial coatings applications. Excellent slip, rubs, and abrasion resistance.
10.36 KB
10/31/2023
10.36 KB
Name
Description
File Size
Date
Size
ACumist® C-12, For solvents based gravure ink and industrial coatings applications. Excellent slip, rubs, and abrasion resistance.
10.36 KB
10/31/2023
Product Number
Image
SKU
Description
10293733
ACumist® C12, 20 kg, BAG
Image
SKU
Description
10293733
ACumist® C12, 20 kg, BAG