Inks
Cohesa® 0001
Oil-in-water emulsion with EAA Copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Cohesa® 0001 emulsion is a novel oil-in-water emulsion, containing some ethylene acrylic acid copolymer, that may be used as an additive in many water-based systems. It will enhance adhesion and cohesion of aqueous adhesives, and the adhesion of coatings and inks, to hard to bind to substrates.Use SDS Number 16714 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Hot Melt
- Tapes
- Water Borne
- Solvent Borne
- Pressure Sensitive
- Reactive
- Performance Function
- Reduce Processing Time
- Boost Adhesion
- Modify Open & Set Time
- Increase Tack
- Lower Temperature Applications
- Product Settings
- Custom
- Type
- WB Flexo
- WB Gravure
- PSA
- WB OPV
- EVA
- Physical Form
- Wax-in-Water Emulsion
- Product Family
- EAA Copolymer Emulsion
- PE Homopolymer
- Industry
- Adhesives
- Paints & Coatings
- Brand
- Cohesa®
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Hot Melt
- Tapes
- Water Borne
- Solvent Borne
- Pressure Sensitive
- Reactive
- Performance Function
- Reduce Processing Time
- Boost Adhesion
- Modify Open & Set Time
- Increase Tack
- Lower Temperature Applications
- Product Settings
- Custom
- Type
- WB Flexo
- WB Gravure
- PSA
- WB OPV
- EVA
- Physical Form
- Wax-in-Water Emulsion
- Product Family
- EAA Copolymer Emulsion
- PE Homopolymer
- Industry
- Adhesives
- Paints & Coatings
- Brand
- Cohesa®
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Product Settings : Custom
- Type : WB Flexo|WB Gravure|PSA|WB OPV|EVA
- Physical Form : Wax-in-Water Emulsion
- Product Family : EAA Copolymer Emulsion|PE Homopolymer
- Performance Function : Reduce Processing Time|Boost Adhesion|Modify Open & Set Time|Increase Tack|Lower Temperature Applications
- Application : Hot Melt|Tapes|Water Borne|Solvent Borne|Pressure Sensitive|Reactive
- Industry : Adhesives|Paints & Coatings
- Hide Drop Point : No
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : Yes
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Brand : Cohesa®
Sales Sheet
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 102.18 KB
1/9/2023
102.18 KB
Data Sheet
Name
Description
File Size
Date
Size
Cohesa® 0001 emulsion is a novel oil-in-water emulsion of an ethylene acrylic acid copolymer that may be used as an additive in many waterbased systems to enhance their technical performance.
application/pdf 5.12 KB
9/7/2022
5.12 KB
Name
Description
File Size
Date
Size
Cohesa® 0001 emulsion is a novel oil-in-water emulsion of an ethylene acrylic acid copolymer that may be used as an additive in many waterbased systems to enhance their technical performance.
5.12 KB
9/7/2022
5.12 KB
Product sell sheet
102.18 KB
1/9/2023
102.18 KB
Name
Description
File Size
Date
Size
Product sell sheet
102.18 KB
1/9/2023
Cohesa® 0001 emulsion is a novel oil-in-water emulsion of an ethylene acrylic acid copolymer that may be used as an additive in many waterbased systems to enhance their technical performance.
5.12 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10629379
Cohesa® 0001 Emulsion 1000 kg IBC
Image
SKU
Description
10629379
Cohesa® 0001 Emulsion 1000 kg IBC