Plastics & Rubber
TLP-2042
Customized lubricant package for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Total lubricant package for use in rigid PVC compounds. A processor would use this material to provide all the lubrication necessary to produce a PVC article. If necessary additional paraffin wax, calcium stearate or oxidized PE wax can be added with this lubricant package to fine tune the rheology. Use applications include the extrusion of rigid PVC profile, fence, sheet and siding. A typical usage level for this lubricant is 1.7 - 2.5 phr.Use SDS Number 18313 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Performance Function
- Rheological and Viscosity Control
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- TLP
Properties
- Acid Number
- 15.5 mg KOH/g
- Hide Drop Point
- No
- Viscosity
- 235 cSt at 126.67 °C (260 °F)
- Melting Point
- Not determined
- Density
- Not determined
- CAS Number
- 1592-23-0
- Concentration
- 30.00-50.00%
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Performance Function
- Rheological and Viscosity Control
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- TLP
Properties
- Acid Number
- 15.5 mg KOH/g
- Hide Drop Point
- No
- Viscosity
- 235 cSt at 126.67 °C (260 °F)
- Melting Point
- Not determined
- Density
- Not determined
- CAS Number
- 1592-23-0
- Concentration
- 30.00-50.00%
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Product Family : Lubricant Blend
- Physical Form : Prill
- Performance Function : Rheological and Viscosity Control
- Industry : Plastics & Rubber
- Acid Number : 15.5 mg KOH/g
- Hide Drop Point : No
- Viscosity : 235 cSt at 126.67 °C (260 °F)
- Melting Point : Not determined
- Density : Not determined
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : No
- Sample Products : Yes
- Brand : TLP
- CAS Number : 1592-23-0
- Concentration : 30.00-50.00%
Data Sheet
Name
Description
File Size
Date
Size
TLP-2042, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 4.97 KB
9/7/2022
4.97 KB
Name
Description
File Size
Date
Size
TLP-2042, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
4.97 KB
9/7/2022
4.97 KB
Name
Description
File Size
Date
Size
TLP-2042, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
4.97 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10630846
TLP-2042, 1800 lb, BBG
Image
SKU
Description
10630846
TLP-2042, 1800 lb, BBG