Plastics & Rubber
Rheolub® RL-415
Lubricant system for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
Specifications
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Pipe
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Fusion Time Delay
- Improves External Lubrication
- Improves Metal Release
- Lowers Melt Temperature
- Type
- PVC
- Product Family
- Wax Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Properties
- Hide Drop Point
- No
- Acid Number
- 2.2
- Viscosity
- 164 at 210 °C
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Pipe
- Profile-Cellular
- Profile-Rigid
- Siding
- Performance Function
- Decreases Die Pressure
- Fusion Time Delay
- Improves External Lubrication
- Improves Metal Release
- Lowers Melt Temperature
- Type
- PVC
- Product Family
- Wax Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Properties
- Hide Drop Point
- No
- Acid Number
- 2.2
- Viscosity
- 164 at 210 °C
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Type : PVC
- Performance Function : Decreases Die Pressure|Fusion Time Delay|Improves External Lubrication|Improves Metal Release|Lowers Melt Temperature
- Product Family : Wax Blend
- Physical Form : Prill
- Application : Compounding|Fence|Film & Sheet|Pipe|Profile-Cellular|Profile-Rigid|Siding
- Industry : Plastics & Rubber
- Hide Drop Point : No
- Acid Number : 2.2
- Viscosity : 164 at 210 °C
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Brand : Rheolub®
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-415, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
application/pdf 5.08 KB
9/7/2022
5.08 KB
Name
Description
File Size
Date
Size
Rheolub® RL-415, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
5.08 KB
9/7/2022
5.08 KB
Name
Description
File Size
Date
Size
Rheolub® RL-415, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
5.08 KB
9/7/2022
Product Number
Image
SKU
Description
10640918
RL-415, 1800 lb, BBG, CODE A
Image
SKU
Description
10640918
RL-415, 1800 lb, BBG, CODE A