Plastics & Rubber
Rheolub® RL-410
Lubricant system for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
Specifications
General Information
- Application
- PVC Pipe
- PVC Pipe
- Siding
- Performance Function
- Improves Extrusion Output
- Product Family
- Wax Blend
- Type
- PVC
- Product Settings
- Dynamic
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Properties
- Acid Number
- 1.5
- Viscosity
- 164 at 210 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- PVC Pipe
- PVC Pipe
- Siding
- Performance Function
- Improves Extrusion Output
- Product Family
- Wax Blend
- Type
- PVC
- Product Settings
- Dynamic
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Properties
- Acid Number
- 1.5
- Viscosity
- 164 at 210 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Product Family : Wax Blend
- Performance Function : Improves Extrusion Output
- Type : PVC
- Application : PVC Pipe|PVC Pipe|Siding
- Product Settings : Dynamic
- Physical Form : Prill
- Industry : Plastics & Rubber
- Acid Number : 1.5
- Viscosity : 164 at 210 °C
- Hide Drop Point : No
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Brand : Rheolub®
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-410, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
application/pdf 5.08 KB
9/7/2022
5.08 KB
Name
Description
File Size
Date
Size
Rheolub® RL-410, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
5.08 KB
9/7/2022
5.08 KB
Name
Description
File Size
Date
Size
Rheolub® RL-410, May contain blends of paraffin and hydrocarbon waxes, polyethylene waxes, fatty acid esters and fatty acid amides, and other lubricants.
5.08 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10294183
RL-410, 55 lb, BAG
10294187
RL-410, 1800 lb, BBG
10632049
RL-410, 1500 lb, BBG
Image
SKU
Description
10294183
RL-410, 55 lb, BAG
10294187
RL-410, 1800 lb, BBG
10632049
RL-410, 1500 lb, BBG