Plastics & Rubber
Rheolub® RL-250
Lubricant system for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A high performance hydrocarbon wax with exceptional performance in high shear conditions.
Specifications
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Wood Plastic Composites
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Fusion Time Delay
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Physical Form
- Prill
- Product Family
- RL Series
- Type
- CPVC
- Lubricant Blend
- PVC
Properties
- Viscosity
- 162 at 210 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Wood Plastic Composites
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Fusion Time Delay
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Physical Form
- Prill
- Product Family
- RL Series
- Type
- CPVC
- Lubricant Blend
- PVC
Properties
- Viscosity
- 162 at 210 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Type : CPVC|Lubricant Blend|PVC
- Performance Function : Fusion Time Delay|Improves External Lubrication|Improves Gloss|Improves Metal Release
- Product Family : RL Series
- Physical Form : Prill
- Application : Compounding|Fence|Film & Sheet|Profile-Cellular|Profile-Rigid|Siding|Wood Plastic Composites
- Industry : Plastics & Rubber
- Viscosity : 162 at 210 °C
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Brand : RHEOCHEM®
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-250, A high performance hydrocarbon wax with exceptional performance in high shear conditions.
application/pdf 10.15 KB
10/31/2023
10.15 KB
Name
Description
File Size
Date
Size
Rheolub® RL-250, A high performance hydrocarbon wax with exceptional performance in high shear conditions.
10.15 KB
10/31/2023
10.15 KB
Name
Description
File Size
Date
Size
Rheolub® RL-250, A high performance hydrocarbon wax with exceptional performance in high shear conditions.
10.15 KB
10/31/2023
Product Number
Image
SKU
Description
10294174
RL-250, 1800 lb, BBG, N
Image
SKU
Description
10294174
RL-250, 1800 lb, BBG, N