Plastics & Rubber
Rheolub® RL-185
Lubricant system for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
An external lubricant for rigid PVC compounds.
Specifications
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Wood Plastic Composites
- Performance Function
- Fusion Time Delay
- Improves External Lubrication
- Improves Gloss
- Lowers Melt Temperature
- Type
- CPVC
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Profile-Cellular
- Profile-Rigid
- Siding
- Wood Plastic Composites
- Performance Function
- Fusion Time Delay
- Improves External Lubrication
- Improves Gloss
- Lowers Melt Temperature
- Type
- CPVC
- PVC
- Product Family
- Lubricant Blend
- Physical Form
- Prill
- Industry
- Plastics & Rubber
- Brand
- Rheolub®
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Type : CPVC|PVC
- Performance Function : Fusion Time Delay|Improves External Lubrication|Improves Gloss|Lowers Melt Temperature
- Product Family : Lubricant Blend
- Physical Form : Prill
- Application : Compounding|Fence|Film & Sheet|Profile-Cellular|Profile-Rigid|Siding|Wood Plastic Composites
- Industry : Plastics & Rubber
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : Rheolub®
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-185, An external lubricant for rigid PVC compounds.
application/pdf 4.95 KB
9/7/2022
4.95 KB
Name
Description
File Size
Date
Size
Rheolub® RL-185, An external lubricant for rigid PVC compounds.
4.95 KB
9/7/2022
4.95 KB
Name
Description
File Size
Date
Size
Rheolub® RL-185, An external lubricant for rigid PVC compounds.
4.95 KB
9/7/2022
Product Number
Image
SKU
Description
10294165
RL-185, 55 lb, BAG
Image
SKU
Description
10294165
RL-185, 55 lb, BAG