Plastics & Rubber
Rheolub® RL-1800 code 020
Synthetic stearate blend for rigid PVC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Internal lubricant blend of calcium stearate and ester wax
Specifications
General Information
- Application
- PVC
- Performance Function
- Promotes fusion of PVC compound
- Physical Form
- Prill
- Brand
- Rheolub®
Properties
- Acid Number
- 18.6 mg KOH/g
- Viscosity
- 215 cSt @ 240 °F
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes, Functional Equivalent Ingredient Package
Sampling
- Sample Products
- Yes
General Information
- Application
- PVC
- Performance Function
- Promotes fusion of PVC compound
- Physical Form
- Prill
- Brand
- Rheolub®
Properties
- Acid Number
- 18.6 mg KOH/g
- Viscosity
- 215 cSt @ 240 °F
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes, Functional Equivalent Ingredient Package
Sampling
- Sample Products
- Yes
- Performance Function : Promotes fusion of PVC compound
- Physical Form : Prill
- Application : PVC
- Acid Number : 18.6 mg KOH/g
- Viscosity : 215 cSt @ 240 °F
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes, Functional Equivalent Ingredient Package
- Sample Products : Yes
- Brand : Rheolub®