Plastics & Rubber
HPL-6830
High performance lubricant package for rigid PVC applications
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A high performance total lubricant package for rigid PVC compounds. Primary applications are PVC profile and siding.Use SDS Number 19780 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Product Family
- HPL Series
Sampling
- Sample Products
- Yes
General Information
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Product Family
- HPL Series
Sampling
- Sample Products
- Yes
- Product Family : HPL Series
- Industry : Plastics & Rubber
- Sample Products : Yes
- Brand : RHEOCHEM®
Product Number
Image
SKU
Description
10639935
HPL6830 55 lb BAG HT
Image
SKU
Description
10639935
HPL6830 55 lb BAG HT