Plastics & Rubber
HPL-6546
High performance lubricant package for rigid PVC applications
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A high performance total lubricant package for rigid PVC compounds. Primary applications are PVC profile and siding.Use SDS Number 18641 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Industry
- Plastics & Rubber
- Brand
- HPL
Sampling
- Sample Products
- Yes
General Information
- Industry
- Plastics & Rubber
- Brand
- HPL
Sampling
- Sample Products
- Yes
- Industry : Plastics & Rubber
- Sample Products : Yes
- Brand : HPL
Product Number
Image
SKU
Description
10634232
HPL6546 1500 lb BBG
10655721
HPL6546 1800 lb BBG
Image
SKU
Description
10634232
HPL6546 1500 lb BBG
10655721
HPL6546 1800 lb BBG