Plastics & Rubber
AClyn® 295P
Zinc Ionomer of an EAA copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Ionomer of an EAA copolymer, based on AC 540, which is 98% neutralized with Zinc. Zinc adds corrosion protection. Is a dispersing agent for color masterbatch in engineering and stryenic resin systems.
Specifications
General Information
- Product Family
- Ionomer of an EAA Copolymer
- Physical Form
- Pastille
- Brand
- AClyn®
Properties
- Hide Drop Point
- No
- Melting Point
- 99 °C (210 °F)
- Acid Number
- Nil
- Viscosity
- 4500
- Hardness
- 1 at 25 °C
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Product Family
- Ionomer of an EAA Copolymer
- Physical Form
- Pastille
- Brand
- AClyn®
Properties
- Hide Drop Point
- No
- Melting Point
- 99 °C (210 °F)
- Acid Number
- Nil
- Viscosity
- 4500
- Hardness
- 1 at 25 °C
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Product Family : Ionomer of an EAA Copolymer
- Physical Form : Pastille
- Hide Drop Point : No
- Melting Point : 99 °C (210 °F)
- Acid Number : Nil
- Viscosity : 4500
- Hardness : 1 at 25 °C
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : AClyn®
Data Sheet
Name
Description
File Size
Date
Size
AClyn® 295P, Ionomer of an EAA copolymer, based on AC 540, which is 98% neutralized with Zinc. Zinc adds corrosion protection. Is a dispersing agent for color masterbatch in engineering and stryenic resin systems.
application/pdf 5.21 KB
9/7/2022
5.21 KB
Name
Description
File Size
Date
Size
AClyn® 295P, Ionomer of an EAA copolymer, based on AC 540, which is 98% neutralized with Zinc. Zinc adds corrosion protection. Is a dispersing agent for color masterbatch in engineering and stryenic resin systems.
5.21 KB
9/7/2022
5.21 KB
Name
Description
File Size
Date
Size
AClyn® 295P, Ionomer of an EAA copolymer, based on AC 540, which is 98% neutralized with Zinc. Zinc adds corrosion protection. Is a dispersing agent for color masterbatch in engineering and stryenic resin systems.
5.21 KB
9/7/2022