Plastics & Rubber
A-C® 725P
Low density polyethylene (LDPE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Low density polyethylene (LDPE) Homopolymer in a pastille form, for use in solvent borne coatings, heatset and liquid solvent borneinks, to improve surface properties such as rub, mar & abrasion resistance, by lowering the COF. It is also used as a gellant forhydrocarbon oils, a paraffin crystal nucleator in wax blends such as candles, and a viscosity diluent in HMAs. Can also be partiallysubstituted for FT (Fisher Tropsch) Wax in adhesive applications without detracting from formulation properties. Is used as adispersing agent in color masterbatch applications and in PVC applications where it is used as an external lubricant
Specifications
General Information
- Physical Form
- Pastille
- Brand
- A-C®
Properties
- Drop Point Mettler
- 110 °C (230 °F)
- Hide Drop Point
- No
- Acid Number
- Nil
- Density
- 0.92 g/cc
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Physical Form
- Pastille
- Brand
- A-C®
Properties
- Drop Point Mettler
- 110 °C (230 °F)
- Hide Drop Point
- No
- Acid Number
- Nil
- Density
- 0.92 g/cc
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Physical Form : Pastille
- Drop Point Mettler : 110 °C (230 °F)
- Hide Drop Point : No
- Acid Number : Nil
- Density : 0.92 g/cc
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : A-C®
Data Sheet
Name
Description
File Size
Date
Size
A-C® 725P, Low density polyethylene (LDPE) Homopolymer in a pastille form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
application/pdf 5.75 KB
9/7/2022
5.75 KB
Name
Description
File Size
Date
Size
A-C® 725P, Low density polyethylene (LDPE) Homopolymer in a pastille form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.75 KB
9/7/2022
5.75 KB
Name
Description
File Size
Date
Size
A-C® 725P, Low density polyethylene (LDPE) Homopolymer in a pastille form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.75 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10660940
A-C® 725P 25 kg BAG
Image
SKU
Description
10660940
A-C® 725P 25 kg BAG